MAX153

PRODUCTION

1Msps, µP Compatible, 8-Bit ADC with 1µA Power Down

Part Models
8
1ku List Price
Starting From $11.20

Part Details

  • 660ns Conversion Time
  • Power-Up/Power-Down in 200ns
  • Internal Track/Hold
  • 1Msps Throughput
  • Low Power
    • 40mW (Operating Mode)
    • 5µW (Power-Down Mode)
  • 1MHz Full-Power Bandwidth
  • 20-Pin Narrow DIP, SO, and SSOP Packages
  • No External Clock Required
  • Unipolar/Bipolar Inputs
  • Single +5V or Dual ±5V Supplies
  • Ratiometric Reference Inputs
MAX153
1Msps, µP Compatible, 8-Bit ADC with 1µA Power Down
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 2
MAX114 PRODUCTION +5V, 1Msps, 4 and 8-Channel, 8-Bit ADCs with 1µA Power-Down
MAX118 PRODUCTION +5V, 1Msps, 4 and 8-Channel, 8-Bit ADCs with 1µA Power-Down
Product 1
MAX11120 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
Single Channel A/D Converters 2
MAX1107 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX11116 PRODUCTION 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed