MAX15157D

PRODUCTION

60V Current-Mode Buck Controller with Lossless Current Sense

Achieve High-Voltage KW Designs with Highest Efficiency and Density with Industry's First HV-Coupled Buck

Part Models
2
1ku List Price
Starting From $6.23
Viewing:

Part Details

  • Wide Operating Range Reduces Development Time
    • 8V to 60V Input Voltage Range
    • 3V to 0.95 × VIN Output Voltage Range
    • 60kHz to 1MHz Switching Frequency Range
    • Interleaved 1/2/3/4/6/8-Phase Operation
    • -40°C to +125°C Temperature Range
  • Integration Reduces Design Footprint
    • Internal LDO for Bias Supply Generation
    • Synchronization Input
    • Current Monitor Output
    • Internal 2V Precision Reference
    • 2Ω Pullup and 0.6Ω Pulldown Fast Power FET Drivers
    • Accurate MOSFET Dead Time Adaptive Control
  • Robust Fault Protection Improves Quality and Simplifies System Design
    • Adjustable Input Undervoltage Lockout
    • Adjustable Input EN
    • Adjustable Cycle-by-Cycle OvercurrentProtection
    • Input Undervoltage Fault Protection
    • Multiple Levels of Overvoltage Protection
    • Thermal Shutdown
  • Flexible, Simple System Design
    • Adjustable Slope Compensation
    • Discrete Inductor or Compact Coupled Inductor Architecture
    • Lossless RDSON or Resistor Current Sensing
  • Small 5mm × 5mm, 32-Pin TQFN, 0.5mm Pitch
  • MAX15157D
    60V Current-Mode Buck Controller with Lossless Current Sense
    MAX15157D: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    eval board
    MAX15157DEVKIT

    Evaluation Kit for the MAX15157D

    Features and Benefits

    • 40V to 60V Input Voltage Range (Configurable from 8V to 60V)
    • 12V Output Voltage (Configurable from 3V to 0.95 × VIN)
    • Adjustable Slope Compensation Ramp
    • Multiphase Operation up to 8 Phases
    • Adjustable 60kHz to 1MHz Switching Frequency
    • External Switching Frequency Clock Synchronization
    • External REFIN Input for Output Adjustment
    • Hiccup Fault Protection for Overcurrent and Thermal Shutdown
    • PGOOD Output (Power-Good Output)
    • Adjustable Input UVLO and Output OVP Voltage
    • Adjustable Soft-Start
    • Monotonic Startup into Prebiased Output

    Product Details

    The MAX15157D evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all of the components necessary to evaluate the performance of the MAX15157D high-efficiency step-down regulator. The EV kit is powered from a 40V to 60V DC supply. It is capable of delivering 12V/20A output at a 150kHz switching frequency. Refer to the MAX15157D data sheet to set the switching frequency and input/output voltage ranges for the EV kit.

    Applications

    • Automotive
    • Datacenter
    • Industrial
    • Multiphase Buck

    MAX15157DEVKIT
    Evaluation Kit for the MAX15157D
    MAX15157DEVKIT: Board Photo

    Latest Discussions

    No discussions on max15157d yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed