MAX15108A

PRODUCTION

High-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator

Smallest (2mm x 2.5mm), 8A, DC-DC Solution with Integrated MOSFETs in the Market

Part Models
2
1ku List Price
Starting From $5.38

Part Details

  • Continuous 8A Output Current
  • Efficiency Up to 96%
  • ±1% Accuracy Over Load, Line, and Temperature
  • Operates from a 2.7V to 5.5V Supply
  • Adjustable Output from 0.6V to 0.95 x VIN
  • Programmable Soft-Start
  • Safe Startup into Prebiased Output
  • External Reference Input
  • 1MHz Switching Frequency
  • Stable with Low-ESR Ceramic Output Capacitors
  • Forced PWM Mode
  • Enable Input and Power-Good Output for Power-Supply Sequencing
  • Cycle-by-Cycle Overcurrent Protection
  • Fully Protected Features Against Overcurrent and Overtemperature
  • Input Undervoltage Lockout
  • 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
MAX15108A
High-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15108AEVKIT

Evaluation Kit for the MAX15108A

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 × VIN (Forced PWM)
  • Enable Input/Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15108A evaluation kit (EV kit) provides a proven design to evaluate the MAX15108A high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 8A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an allceramic capacitor design and fast transient responses.

Applications

  • Base Stations
  • DDR Memory
  • Distributed Power Systems
  • Notebook Power
  • Portable Devices
  • Server Power

MAX15108AEVKIT
Evaluation Kit for the MAX15108A

Latest Discussions

No discussions on MAX15108A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed