MAX15106B

PRODUCTION

High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator

Smallest (2mm x 2.5mm), 6A, DC-DC Solution with Integrated MOSFETs in the Market

Part Models
2
1ku List Price
Starting From $2.09
Viewing:

Part Details

  • Continuous 6A Output Current
  • Efficiency Up to 96%
  • ±1% Accuracy Over Load, Line, and Temperature
  • Operates from a 2.7V to 5.5V Supply
  • Adjustable Output from 0.6V to 0.95 × VIN
  • Programmable Soft-Start
  • Safe Startup into Prebiased Output
  • External Reference Input
  • 0.9MHz, 1.0MHz, and 1.1MHz Switching Frequency Options
  • Stable with Low-ESR Ceramic Output Capacitors
  • Forced PWM Mode
  • Enable Input and Power-Good Output for PowerSupply Sequencing
  • Cycle-by-Cycle Overcurrent Protection
  • Fully Protected Features Against Overcurrent and Overtemperature
  • Input Undervoltage Lockout
  • 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
MAX15106B
High-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator
MAX15106A/MAX15106B/MAX15106C Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX15106CEVKIT

Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 x VIN (Forced PWM)
  • Enable Input/Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106B/ MAX15106C high-efficiency, 6A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 6A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

APPLICATIONS

  • Distributed Power Systems
  • DDR Memory
  • Base Stations
  • Portable Devices
  • Notebook Power
  • Server Power

eval board
MAX15106AEVKIT

Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 x VIN (Forced PWM)
  • Enable Input/Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106B/ MAX15106C high-efficiency, 6A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 6A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

APPLICATIONS

  • Distributed Power Systems
  • DDR Memory
  • Base Stations
  • Portable Devices
  • Notebook Power
  • Server Power

eval board
MAX15106BEVKIT

Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C

Features and Benefits

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 0.9MHz, 1MHz, 1.1MHz Switching Frequency
  • Output Voltage Range
    • 0.6V Up to 0.94 x VIN (Forced PWM)
  • Enable Input/Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15106 evaluation kit (EV kit) provides a proven design to evaluate the MAX15106A/MAX15106B/ MAX15106C high-efficiency, 6A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 6A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

APPLICATIONS

  • Distributed Power Systems
  • DDR Memory
  • Base Stations
  • Portable Devices
  • Notebook Power
  • Server Power

MAX15106CEVKIT
Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C
MAX15106AEVKIT, MAX15106BEVKIT, MAX15106CEVKIT: Board Photo
MAX15106AEVKIT
Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C
MAX15106AEVKIT, MAX15106BEVKIT, MAX15106CEVKIT: Board Photo
MAX15106BEVKIT
Evaluation Kit for the MAX15106A/MAX15106B/MAX15106C
MAX15106AEVKIT, MAX15106BEVKIT, MAX15106CEVKIT: Board Photo

Latest Discussions

No discussions on MAX15106B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed