MAX15051

PRODUCTION

High-Efficiency, 4A, 1MHz, Step-Down Regulators with Integrated Switches in 2mm x 2mm Package

DC-DC Regulators for 3.3V/5V Optimized for Minimizing Space and Providing Great Efficiency

Part Models
2
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • Internal 18mΩ RDS(ON) MOSFETs
  • Pulse-Skip Mode for High-Efficiency Light Load (MAX15050)
  • Continuous 4A Output Current
  • ±1% Output-Voltage Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Adjustable Soft-Start Reduces Inrush Supply Current
  • Factory-Trimmed 1MHz Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Safe Startup Into Prebias Output
  • Enable Input/Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • Overload Hiccup Protection
  • Sink/Source Current for DDR Applications
  • 2mm x 2mm, 16-Bump (4 x 4 Array), 0.5mm Pitch WLP Package
MAX15051
High-Efficiency, 4A, 1MHz, Step-Down Regulators with Integrated Switches in 2mm x 2mm Package
MAX15050, MAX15051: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 2


Evaluation Kits

MAX15050EVKIT

Evaluation Kit for the MAX15050

Features and Benefits

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15050 evaluation kit (EV kit) provides a proven design to evaluate the MAX15050 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15050EWE+ installed.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15051EVKIT

Evaluation Kit for the MAX15051

Features and Benefits

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15051 evaluation kit (EV kit) provides a proven design to evaluate the MAX15051 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15051EWE+ installed.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15050EVKIT
Evaluation Kit for the MAX15050
MAX15051EVKIT
Evaluation Kit for the MAX15051

Reference Designs

MAXREFDES1142
MAXREFDES1142 Circuits from the lab

Ultra miniature Two Layer 4A, 1.8V Step-Down DC-DC Converter with Integrated Switches Using MAX15051

Features and Benefits

Features

  • 20μA Startup Current in UVLO
  • Programmable Input Undervoltage Lockout
  • Programmable Input Overvoltage Protection
  • Switching Frequency Synchronization
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak Current Limit
  • 70ns Internal Leading-Edge Current-Sense Blanking
  • Hiccup Mode Output Short-Circuit Protection
MAXREFDES1142
Ultra miniature Two Layer 4A, 1.8V Step-Down DC-DC Converter with Integrated Switches Using MAX15051
MAXREFDES1142

Latest Discussions

No discussions on max15051 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed