MAX15035

NOT RECOMMENDED FOR NEW DESIGNS

15A Step-Down Regulator with Internal Switches

Fully Integrated Buck Regulator Delivers 15A in 6mm x 6mm Package

Part Models
2
1ku List Price
Starting From $5.77

Part Details

  • 4.5V to 26V Input Voltage Range
  • Fast Transient Response
  • Monotonic Power-Up with Precharged Output
  • Supports Any Output Capacitor
    • No Compensation Required with Polymers/Tantalum
    • Stable with Ceramic Output Capacitors Using External Compensation
  • Dynamically Adjustable Output Voltage
    • 0.5% VOUT Accuracy Over Line and Load
  • Adjustable Valley Current-Limit Protection
    • Thermal Compensation with NTC
    • Supports Foldback Current Limit
  • Programmable Switching Frequency
  • Overvoltage Protection
  • Undervoltage Protection
  • Voltage Soft-Start and Soft-Shutdown
  • Power-Good Window Comparator
MAX15035
15A Step-Down Regulator with Internal Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX15035EVKIT

Evaluation Kit for the MAX15035

Features and Benefits

  • 7V to 22V Input Range
  • Dynamically Selectable 1.5V/1.05V Output Voltage
  • Dynamically Adjustable Output Voltage Range (0 to 0.9VIN)
  • 15A Output Current
  • 300kHz Switching Frequency
  • Power-Good Output Indicator (PGOOD)
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX15035 evaluation kit (EV kit) demonstrates the standard 15A application circuit of the MAX15035. This DC-DC converter steps down from the industry standard to generate low-voltage core or chipset/RAM bias supplies in computers.

The EV kit provides a dynamically adjustable 1.5V/1.05V output voltage from a 7V to 22V battery input range. It delivers up to 15A output current while achieving high efficiency. Programmed by a single resistor, the EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

The EV kit is a fully assembled and tested PCB. It also allows the evaluation of other dynamically adjustable output voltages by varying the external reference input, which can be realized by changing resistors R1, R2, and R3.

Applications

  • DDR Memory—VDDQ or VTT
  • GPU Core Supplies
  • Point-of-Load Applications
  • Server Computers
  • Step-Down Power Supplies
  • Storage Power Supplies

MAX15035EVKIT
Evaluation Kit for the MAX15035

Latest Discussions

No discussions on MAX15035 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed