MAX15022

PRODUCTION

Dual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Dual LDO Controllers

4MHz, Dual Synchronous Regulator Delivers 4A/2A in a Small 5mm × 5mm Package

Part Models
1
1ku List Price
Starting From $4.40
Viewing:

Part Details

  • 2.5V to 5.5V Input-Voltage Range
  • Dual-Output Synchronous Buck Regulators
  • Integrated Switches for 4A and 2A Output Currents
  • 180° Out-Of-Phase Operation
  • Output Voltage Adjustable from 0.6V to VAVIN
  • Two LDO Controllers
  • Lossless, Cycle-by-Cycle Current Sensing
  • External Compensation for Maximum Flexibility
  • Digital Soft-Start and Soft-Stop for Tracking Applications
  • Digital Soft-Start into a Prebiased Load for Sequencing Applications
  • Sequencing or Coincident/Ratiometric Tracking
  • Programmable Switching Frequency from 500kHz to 4MHz
  • Thermal Shutdown and Hiccup-Mode Short-Circuit Protection
  • 30µA Shutdown Current
  • 100% Maximum Duty Cycle
  • Space-Saving (5mm x 5mm) 28-Pin TQFN Package
MAX15022
Dual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Dual LDO Controllers
MAX15022: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX15021 PRODUCTION Dual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Tracking/Sequencing Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15022EVKIT

Evaluation Kit for the MAX15022

Features and Benefits

  • 4.5V to 5.5V Input Range
  • Regulator Outputs
    • 3.3V at 4A
    • 1.5V at 2A
  • 2MHz Switching Frequency
  • LDO Outputs
    • 2.5V (Up to 500mA)
    • 1.2V (Up to 500mA)
  • Independent Enable Inputs for All Outputs
  • Configurable Power-Up Sequencing for Outputs
  • Configurable Power-Up Tracking for Regulators (VOUT1, VOUT2)
  • Thermal Shutdown and Hiccup-Mode Short-Circuit Protection
  • Fully Assembled and Tested

Product Details

The MAX15022 evaluation kit (EV kit) circuit demonstrates the MAX15022 IC, which integrates two high-performance PWM switching step-down regulators and two low-dropout (LDO) controllers. Each controller and regulator features independent enable controls for power-up sequence operation. The EV kit is designed to operate from a single 4.5V to 5.5V DC power supply.

The synchronous step-down outputs provide 3.3V/4A and 1.5V/2A, and can be configured for power-up sequencing or tracking operation. The converter switching frequency is set to 2MHz and operates 180° out-of-phase, reducing input voltage ripple and total RMS input ripple current. The LDO outputs provide 2.5V and 1.2V, at up to 500mA each. Each LDO controller is powered from either the input power source or one of the regulator outputs.

Applications

  • Automotive Multimedia
  • Multivoltage Supplies
  • Networking/Telecom
  • Power-Over-Ethernet (PoE) IP Phones
  • RFID Reader Cards

MAX15022EVKIT
Evaluation Kit for the MAX15022

Latest Discussions

No discussions on max15022 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed