MAX15005A

4.5V to 40V Input Automotive Flyback/Boost/SEPIC Power-Supply Controllers

Automotive VFD Power Supply Operates Down to 2.5V Input Voltage After Startup and Includes Output Overvoltage Protection for VFDs

Viewing:

Part Details

  • Wide Supply Voltage Range Meets Automotive Power-Supply Operating Requirement Including "Cold Crank" Conditions
    • 4.5V to 40V Operating Input Voltage Range (Can Operate at Lower Voltage After Startup if Input is Bootstrapped to a Boosted Output)
  • Control Architecture Offers Excellent Performance While Simplifying the Design
    • Current-Mode Control
    • 300mV, 5% Accurate Current-Limit Threshold Voltage
    • Programmable Slope Compensation
    • 50% (MAX15004) or Adjustable (MAX15005) Maximum Duty Cycle
  • Accurate, Adjustable Switching Frequency and Synchronization Avoids Interference with Sensitive Radio Bands
    • Switching Frequency Adjustable from 15kHz to 500kHz (1MHz for the MAX15005A/B/C/D)
    • RC Programmable 4% Accurate Switching Frequency
    • External Frequency Synchronization
  • Built-In Protection Capability for Improved System Reliability
    • Cycle-by-Cycle and Hiccup Current-Limit Protection
    • Overvoltage and Thermal-Shutdown Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX15005A
4.5V to 40V Input Automotive Flyback/Boost/SEPIC Power-Supply Controllers
MAX15004, MAX15005: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 2
MAX5092 PRODUCTION 4V to 72V Input LDOs with Boost Preregulator
MAX5093 PRODUCTION 4V to 72V Input LDOs with Boost Preregulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15005AEVKIT

Evaluation Kit for the MAX15005A, MAX15005B, MAX15005C, MAX15005D, MAX15004A, MAX15004B, MAX15004C, MAX15004D

Features and Benefits

  • 6.5V to 16V DC Input Range
  • Outputs
    • 3V Provides Up to 650mA (VFD Filament)
    • 60V Provides Up to 12mA (VFD Grid)
    • 110V Provides Up to 55mA (VFD Anode)
  • Output Voltage Accuracy
    • 110V (Anode) = ±3% (Regulated Output)
    • 60V (Grid) = ±5% (Proportional Loading)
    • 3V (Filament) = ±10% (Proportional Loading)
  • 71% Efficiency at 16V Input and Full Load
  • 5V LDO Output Provides Up to 15mA
  • Hiccup Current-Limit and Overtemperature Shutdown
  • 100kHz Switching Frequency
  • Capacitor Adjustable Soft-Start
  • High-Accuracy Undervoltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Capable of Synchronizing to an External Clock
  • Low-Cost, Robust Flyback Design
  • Fully Assembled and Tested

Product Details

The MAX15005A evaluation kit (EV kit) is a fully assembled and tested PCB that contains an 11W flyback DC-DC converter for vacuum-fluorescent displays (VFDs) in automotive applications. The circuit uses a MAX15005C high-performance, current-mode pulse-width modulation (PWM) controller in a 16-pin TSSOP package. The EV kit circuit is configured for output voltages of 3V, 60V, and 110V, and provides up to 650mA, 12mA, and 55mA of current from the respective output. Additionally, a 5V low-dropout (LDO) voltage regulator output is provided that can source up to 15mA. Power for the EV kit circuit is provided from a 6.5V to 16V DC source. The MAX15005A EV kit input circuit can sustain a 40V transient.

High efficiency of up to 71% is achieved using a single-transistor flyback DC-DC converter topology. Low cost is achieved through the use of direct secondary-side regulation that does not require optical couplers. Input undervoltage lockout (UVLO), output overvoltage protection (OVP), and soft-start provide for a robust 11W power supply.

Operation at 100kHz minimizes the size of the transformer and passive components.

Warning: The MAX15005A EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit, or power the sources connected to it, must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

Applications

  • Automotive
  • Isolated Flyback, Forward, Nonisolated SEPIC, Boost Converters
  • Vacuum Fluorescent Display (VFD) Power Supply

MAX15005AEVKIT
Evaluation Kit for the MAX15005A, MAX15005B, MAX15005C, MAX15005D, MAX15004A, MAX15004B, MAX15004C, MAX15004D

Latest Discussions

No discussions on max15005a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed