MAX5093

PRODUCTION

4V to 72V Input LDOs with Boost Preregulator

Input LDOs with Boost Preregulators Operate Seamlessly from 4V Cold Crank to 72V Load Dump

Part Models
1
1ku List Price
Starting From $2.37

Part Details

  • Wide Operating Input Voltage Range: 3.5V to 72V with a 4V Startup Voltage
  • LDO Output Regulates to 5V Seamlessly from an Input Voltage of 3.5V to 72V
  • Up to 250mA Output Current
  • Preset 3.3V, 5V, or Externally Programmable LDO Output Voltage from 1.5V to 9V (MAX5092_) or from 1.5V to 10V (MAX5093_)
  • Preset 7V or Externally Programmable Boost Output Voltage Up to 11V (MAX5092_) or Up to 12V (MAX5093_)
  • 65µA Quiescent Current in LDO Mode (VIN ≥ 8V)
  • 5µA Shutdown Current
  • Power-On Reset (Active-Low RESET) with Programmable Timeout Period
  • Output Short-Circuit and Thermal Protection
  • TQFN Package Capable of Dissipating up to 2.7W at +70°C
MAX5093
4V to 72V Input LDOs with Boost Preregulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 7
MAX5084 PRODUCTION 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN
MAX5024 PRODUCTION 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer
MAX5023 PRODUCTION 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer
MAX5091 PRODUCTION 28V, 100mA, Low-Quiescent-Current LDO with Reset and Power-Fail Input/Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX5092EVKIT

Evaluation Kit for the MAX5092B, MAX5092A, MAX5093B, MAX5093A

Features and Benefits

  • Wide 4V to 72V Input-Voltage Range
  • Preset 5V LDO Output Voltage
  • Preset 7V Boost Preregulator Output Voltage
  • Adjustable LDO Output Voltage from 1.5V to 9V
  • Adjustable Boost Preregulator Output Voltage Up to 11V
  • Jumper-Programmable ENABLE and Active-Low HOLD Functions
  • Programmable Active-Low HOLD Time Period
  • Surface-Mount Components
  • Lead-Free Evaluation Kit
  • Fully Assembled and Tested

Product Details

The MAX5092 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) demonstrating the MAX5092B, a low-dropout (LDO) regulator with internal boost preregulator. The EV kit operates from a 4V to 72V input voltage and delivers up to 250mA from a preprogrammed 7V boost preregulator output (BSOUT) and 5V LDO output (VOUT). Both the LDO and the boost preregulator output voltages are programmable using external resistors.

The MAX5092 EV kit features include on-board jumper settings that allow for evaluation of the ENABLE and active-low HOLD functions of the MAX5092, a power-on-reset output (active-low RESET) to indicate LDO out-of-regulation conditions, and a programmable active-low RESET time period.

The MAX5092 EV kit can be configured to demonstrate the MAX5092A (3.3V LDO output) or the MAX5093A/MAX5093B. To evaluate the MAX5092A, replace the IC with the MAX5092A. To evaluate the MAX5093_, the addition of an external Schottky diode is required. See the Configuring for the MAX5093_ section in the full data sheet to modify the MAX5092 EV kit for the MAX5093_.

The EV kit comes fully assembled and tested, is qualified lead-free, and is rated for an operating temperature range of 0°C to +70°C.

Warning: The MAX5092 EV kit is designed to operate with high voltages. Dangerous voltages can be present on this EV kit and on equipment connected to it. Users who power up this EV kit, or the power sources connected to it, must be careful to follow safety procedures appropriate when working with high-voltage electrical equipment.

Applications

  • Automotive: Body Electronics
  • Automotive: ECU
  • Industrial

MAX5092EVKIT
Evaluation Kit for the MAX5092B, MAX5092A, MAX5093B, MAX5093A

Latest Discussions

No discussions on MAX5093 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed