MAX15003

PRODUCTION

Triple-Output Buck Controller with Tracking/Sequencing

Flexible, Triple Controller Delivers 15A per Output with Sequencing and Tracking Control

Part Models
2
1ku List Price
Starting From $3.40
Viewing:

Part Details

  • 5.5V to 23V or 5V ±10% Input Voltage Range
  • Triple-Output Synchronous Buck Controller
  • Selectable In-Phase or 120° Out-of-Phase Operation
  • Output Voltages Adjustable from 0.6V to 0.85VIN
  • Lossless Valley-Mode Current Sensing or Accurate Valley Current Sensing Using RSENSE
  • External Compensation for Maximum Flexibility
  • Digital Soft-Start and Soft-Stop
  • Sequencing or Coincident/Ratiometric VOUT Tracking
  • Individual PGOOD Outputs
  • Active-Low RESET Output with a Programmable Timeout Period
  • 200kHz to 2.2MHz Programmable Switching Frequency
  • External Frequency Synchronization
  • Hiccup Mode Short-Circuit Protection
  • Space-Saving (7mm x 7mm) 48-Pin TQFN Package
MAX15003
Triple-Output Buck Controller with Tracking/Sequencing
MAX15003: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15003EVKIT

Evaluation Kit for the MAX15003

Features and Benefits

  • Triple-Output Power Supply
    • VOUT1 (3.3V, 3A)
    • VOUT2 (2.5V, 4A)
    • VOUT3 (1.2V, 10A)
  • 600kHz PWM Switching
  • Programmable Switching Frequency Up to 2.2MHz
  • External Frequency Synchronization
  • Selectable Tracking or Sequencing Operation Mode
  • Selectable Phase Operation Mode
  • Individual PGOOD and Active-Low RESET Signal Outputs
  • Fully Assembled and Tested

Product Details

The MAX15003 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that demonstrates the capabilities of the MAX15003 IC. The MAX15003 IC is a high-performance triple-output synchronous buck controller, capable of delivering up to 10A per output with tracking and sequencing capability. The EV kit requires a DC input-voltage range of 6V to 14V (12V typ) for normal operation.

The EV kit outputs are configured for 3.3V, 2.5V, and 1.2V, and provide 3A, 4A, and 10A, respectively. The MAX15003 IC switching frequency is programmed to 600kHz or can be synchronized to an external clock signal with a frequency of up to 2.2MHz. The phase-and-tracking/sequencing operation modes are configurable. The PGOOD1, PGOOD2, PGOOD3, and active-low RESET logic signal output pads are provided for circuit monitoring.

Applications

  • Networking/Server Power Supplies
  • PCI Express® Host Bus Adapter Power Supplies
  • Point-of-Load DC-DC Converters

MAX15003EVKIT
Evaluation Kit for the MAX15003

Latest Discussions

No discussions on max15003 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed