MAX150
PRODUCTIONCMOS, 1.3µs, 8-Bit ADC with Voltage Reference and Track/Hold
- Part Models
- 4
- 1ku List Price
- Starting From $16.45
Part Details
- Fast Conversion Time: 1.34μs Max.
- Built-in Track-and-Hold Function
- No Adjustment Required
- No External Clock
- Single +5V Supply
- Easy Interface To Microprocessors
- Internal 2.5V Reference (MAX150 only)
The MAX150/MX7820 is a high speed, microprocessor compatible, 8 bit analog to digital converter which uses a half-flash technique to achieve a conversion time of 1.34 μs. The converter has a 0V to +5V analog input range and uses a single +5V supply.
A built-in track-and-hold function is included, eliminating the need for an external track-and-hold for input slew rates up to 100mV/μs. The MAX150 also provides an on-chip 2.5 V reference output, making it a complete analog to digital converter.
The A/Ds easily interface with microprocessors by appearing as a memory location or I/O port without the need for external interfacing logic. The data outputs use latched, three-state buffer circuitry to allow direct connection to a microprocessor data bus or system input port. An over-flow output is also provided for cascading devices to achieve higher resolution.
The MX7820 is pin compatible with Analog Devices' AD7820. The MAX150 is also compatible with the MX7820 but also includes an internal 2.5V reference.
Applications
- Audio Systems
- Digital Signal Processing
- High Speed Data Acquisition
- High Speed Servo Loops
- Telecommunications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX150BCPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX150BCWP+ | Small-Outline IC, Wide (0.3in) | ||
MAX150BEPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX150BEWP+ | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 12, 2018 - 1752A ASSEMBLY |
||
MAX150BEPP+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 1 | ||
MAX11662 | PRODUCTION | 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs |
Product 1 | ||
MAX11141 | 500ksps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs | |
Single Channel A/D Converters 1 | ||
MX7821 | PRODUCTION | µP-Compatible, 660ns, 8-Bit ADC with Track/Hold |
Tools & Simulations
LTspice 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on max150 yet. Have something to say?
Start a Discussion on EngineerZone®