MAX149

PRODUCTION

+2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs

Part Models
10
1ku List Price
Starting From $6.61

Part Details

  • 8-Channel Single-Ended or 4-Channel Differential Inputs
  • Single-Supply Operation: +2.7V to +5.25V
  • Internal 2.5V Reference (MAX149)
  • Low Power:
    • 1.2mA (133ksps, 3V Supply)
    • 54µA (1ksps, 3V Supply)
    • 1µA (Power-Down Mode)
  • SPI/QSPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
  • Software-Configurable Unipolar or Bipolar Inputs
  • 20-Pin PDIP/SSOP Packages
MAX149
+2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 5
MAX1248 PRODUCTION +2.7V to +5.25V, Low-Power, 4-Channel, Serial, 10-Bit ADCs in QSOP-16
MAX146 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
MAX1249 PRODUCTION +2.7V to +5.25V, Low-Power, 4-Channel, Serial, 10-Bit ADCs in QSOP-16
MAX147 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX149 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed