MAX14745

PRODUCTION

PMIC with Ultra Low IQ Voltage Regulators and Battery Charger for Small Lithium Ion Systems

Extends Battery Life of Wearable Electronics

Part Models
31
1ku List Price
Starting From $3.50

Part Details

  • Extend System Use Time Between Battery Charging
    • Dual Ultra-Low-IQ 200mA Buck Regulators
      • Output Programmable from 0.8V to 2.375V and 0.8V to 3.95V
      • 0.9µA (typ) Quiescent Current (Buck 1)
      • Optional Fixed Peak-Current Mode to Optimize Ripple Frequency in Noise-Sensitive Applications
    • Three Ultra-Low-IQ 100mA LDOs
    • LDO1
      • Output Programmable from 0.8V to 3.6V
      • 0.6µA (typ) Quiescent Current
      • 2.7V to 5.5V Input with Dedicated Pin
    • LDO2/3
      • Output Programmable from 0.9V to 4V
      • 1µA (typ) Quiescent Current
      • 1.71V to 5.5V Input with Dedicated Pin
  • Easy-to-Implement Li+ Battery Charging
    • Smart Power Selector
    • 28V/-5.5V Tolerant Input
    • Thermistor Monitor
  • Minimize Solution Footprint Through High Integration
    • Provides Five Regulated Voltage Rails
    • Switch Mode Option on Each LDO
  • Optimize System Control
    • Monitors Pushbutton for Ultra-Low Power Mode
    • Power-On Reset Delay and Voltage Sequencing
    • On-Chip Voltage Monitor Multiplexer
MAX14745
PMIC with Ultra Low IQ Voltage Regulators and Battery Charger for Small Lithium Ion Systems
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14745EVSYS

Evaluation Kit for the MAX14745

Features and Benefits

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX14745 evaluation system kit (EVSYS kit) is a fully assembled and tested circuit board that demonstrates the MAX14745 low power wearable power management integrated circuit (PMIC). The MAX14745 features two bucks, three linear regulators, and a battery charger.

The MAX14745 EVSYS kit comes with the MAX14745 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EVSYS kit comes with the MAX14745AEWX+ installed. The MAX14745 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

MAX14745EVKIT

Evaluation Kit for the MAX14745

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX14745 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14745 wearable charge-management solution with I2C capability for low-power wearable application. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, and three low-dropout (LDO) linear regulators.

Refer to the MAX14745 IC data sheet for detailed information regarding the operation and features of the devices.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

MAX14745EVSYS
Evaluation Kit for the MAX14745
MAX14745EVKIT
Evaluation Kit for the MAX14745

Latest Discussions

No discussions on MAX14745 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed