MAX1463

Low-Power, Two-Channel Sensor Signal Processor

Viewing:

Part Details

  • Programmable Amplification, Calibration, Linearization, and Temperature Compensation
  • Two Differential or Four Single-Ended Sensor Input Channels
  • Accommodates Sensor Output Sensitivities from 1mV/V to 1V/V
  • Two DAC/PWM Output Signal Channels
  • 4mA-20mA Output Capability
  • 4kB of FLASH Memory for Code and Coefficients
  • 128 Bytes of FLASH Memory for User Information
  • Integrated Temperature Sensor
  • Flexible Dual Op-Amp Blocks
  • Programmable Sensor Input Gain and Offset
  • Programmable Sensor Sampling Rate and Resolution
  • Programmable Current Excitation Source for Bridge Sensors
  • Buffered 1.25V Output Reference
  • No External Trim Components Required
  • MAX1463
    Low-Power, Two-Channel Sensor Signal Processor
    MAX1463: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX1455 LAST TIME BUY Low-Cost Precision Sensor Signal Conditioner
    Programmable Gain Amplifiers 1
    MAX1452 PRODUCTION Low-Cost Precision Sensor Signal Conditioner
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max1463 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed