MAX14534E
USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD
Industry's Only Dual 3:1 USB/Audio Switch for Micro/Mini USB Connectors
Part Details
- Single +2.7V to +5.5V Supply Voltage
- Low 10µA (typ) Supply Current
- -3dB Bandwidth: 800MHz (typ)
- Low 2Ω (typ) On-Resistance
- 0.05% THD+N
- Internal Shunt Resistor for Click-and-Pop Reduction (MAX14532E/MAX14534E)
- VBUS Detection for Automatic Switch Path Selection
- +28V Maximum Rated VBUS Detection Input (CB0)
- Space-Saving, 12-Bump, 1.5mm x 2.0mm WLP Package
The MAX14531E–MAX14534E high ESD-protected DP3T switches multiplex Hi-Speed (480Mbps) USB signals, low/full-speed USB signals, and analog signals such as AC-coupled audio or video through any of three channels. These devices combine the low on-capacitance (CON) and low on-resistance (RON) necessary for high-performance switching applications in portable electronics, and include an internal negative supply to pass AC-coupled audio signals that swing below ground (down to -2.0V). The MAX14531E–MAX14534E operate from a +2.7V to +5.5V supply.
The MAX14531E–MAX14534E have a shutdown function to reduce supply current and set all channels to high impedance. The MAX14531E–MAX14534E feature a VBUS detection function through the CB0 input to automatically switch to the default USB signal path upon detection of a valid VBUS signal. The MAX14532E/MAX14534E feature internal shunt resistors on audio channels to reduce clicks and pops heard at the output.
The MAX14531E–MAX14534E are available in a space-saving, 12-bump, 1.5mm x 2.0mm WLP package and operate over the -40°C to +85°C temperature range.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 2 | ||
MAX14504 | RECOMMENDED FOR NEW DESIGNS | Dual SPDT Negative Rail Analog Switch with ±VCC Capability |
MAX4744 | PRODUCTION | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
USB Analog Switches 2 | ||
MAX14508E | PRODUCTION | USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability |
MAX4983E | PRODUCTION | High-Speed USB 2.0 Switches with ±15kV ESD |
Evaluation Kits
Latest Discussions
No discussions on max14534e yet. Have something to say?
Start a Discussion on EngineerZone®