MAX1446

RECOMMENDED FOR NEW DESIGNS

10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference

3V, 10-Bit, 60Msps ADC Delivers 72dB SFDR

Part Models
3
1ku List Price
Starting From $13.33

Part Details

  • Single 3.0V Operation
  • Excellent Dynamic Performance
    • 59.5dB SNR at fIN = 20MHz
    • 73dB SFDR at fIN = 20MHz
  • Low Power:
    • 30mA (Normal Operation)
    • 5µA (Shutdown Mode)
  • Fully Differential Analog Input
  • Wide 2VP-P Differential Input Voltage Range
  • 400MHz -3dB Input Bandwidth
  • On-Chip 2.048V Precision Bandgap Reference
  • CMOS-Compatible Three-State Outputs
  • 32-Pin TQFP Package
  • Evaluation Kit Available (MAX1448 EV Kit)
MAX1446
10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1425 10-Bit, 20Msps ADC
Standard High Speed A/D Converters 3
MAX1444 LAST TIME BUY 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference
MAX1448 LAST TIME BUY 10-Bit, 80Msps, Single 3.0V, Low-Power ADC with Internal Reference
MAX1449 LAST TIME BUY 10-Bit, 105Msps, Single +3.3V, Low-Power ADC with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1448EVKIT

Evaluation Kit for the MAX1444, MAX1446, MAX1448, and MAX1449

Features and Benefits

  • Up to 80Msps Sampling Rate
  • Low-Voltage, Low-Power Operation
  • Single-Ended or Fully Differential Signal Input Configuration
  • Clock-Shaping Circuit
  • Fully Assembled and Tested

Product Details

The MAX1448 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1444, MAX1446, MAX1448, or MAX1449 10-bit analog-to-digital converters (ADCs). The MAX1444/MAX1446/MAX1448/MAX1449 ADCs process differential or single-ended analog inputs. The EV kit allows the user to evaluate the ADCs with both types of signals from one single-ended analog signal. The digital output produced by the ADCs can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the MAX1448 installed. Order free samples of the MAX1444EHJ, MAX1446EHJ or MAX1449EHJ to evaluate these parts. The EV kit operates from a +3V power supply. It includes circuitry that generates a clock signal from an AC signal provided by the user.

Applications

  • Baseband and IF Digitization
  • CCD Imaging
  • Digital Television (Receivers, Set-Top Boxes)
  • Ultrasound Imaging
  • Video Digitizing Applications

MAX1448EVKIT
Evaluation Kit for the MAX1444, MAX1446, MAX1448, and MAX1449

Latest Discussions