MAX1383

PRODUCTION

Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface

12-Bit ADC is Ideal for Motor Control with No Pipeline Delay

Part Models
2
1ku List Price
Starting From $26.77

Part Details

  • Dual, Simultaneous-Sampling, 12-Bit Successive Approximation Register (SAR) ADCs
  • 2 x 2 Mux Inputs or Two Differential Inputs
  • 1.25Msps Sampling Rate per ADC
  • Internal or External Reference
  • Excellent Dynamic Performance
    • 70dB SINAD (MAX1377)
    • 71dB SINAD (MAX1379/MAX1383)
    • 84dBc/SFDR
    • 1MHz Full-Linear Bandwidth
  • 2.7V to 3.6V Low-Power Operation (MAX1377)
    • 50mW (Normal Operation)
    • 6mW (Partial Power-Down)
    • 3µW (Full Power-Down)
  • 4.75V to 5.25V Low-Power Operation (MAX1379)
    • 90mW (Normal Operation)
    • 10mW (Partial Power-Down)
    • 5µW (Full Power-Down)
  • 4.75V to 5.25V Low-Power Operation (MAX1383)
    • 280mW (Normal Operation)
    • 2.5µW (Full Power-Down)
  • 20MHz, SPI-Compatible, 3-Wire Serial Interface User-Selectable Single (0.625Msps max) or Dual Outputs (1.25Msps max)
  • Input Range: ±10V (MAX1383), 0—VREF or ±VREF/2 (MAX1377/MAX1379)
  • Small 20-Pin TQFN Package
MAX1383
Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 4
MAX1379 PRODUCTION Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface
MAX11122 PRODUCTION 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs
MAX11322 PRODUCTION 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access
MAX11102 PRODUCTION 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1379EVKIT

Evaluation Kit for the MAX1379

Features and Benefits

  • 2 Simultaneous ADC Channel Inputs
  • 4 Banana Jacks for Power-Supply Inputs
  • 4 On-Board Input Buffers
  • BNCs for Input Channels
  • Frequency, RMS, MIN, MAX, and Average DC Calculations
  • USB-PC Connection
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX1379 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX1379 dual, 12-bit, 1.25Msps, simultaneous sampling ADC. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX1379.

The MAX1379 EV kit PCB comes with a MAX1379ATP+ installed.

Applications

  • Bill Validation
  • Communications
  • Data Acquisition
  • Motor Control
  • Portable Instruments

MAX1379EVKIT
Evaluation Kit for the MAX1379

Latest Discussions

No discussions on MAX1383 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed