MAX1361

PRODUCTION

4-Channel, 10-Bit, System Monitors with Programmable Trip Window and SMBus Alert Response

4-Channel, 10-Bit, System Monitors with Programmable Trip Window and SMBus™ Alert Response are I²C Compatible

Part Models
2
1ku List Price
Starting From $4.49
Viewing:

Part Details

  • Monitor Mode
    • Programmable Lower/Upper Trip Threshold
    • Alarm-Status Register Records Fault Events
    • SMBus Alert Response
    • Programmable Sampling Intervals
  • 10-Bit I²C-Compatible ADC
    • ±1 LSB INL, ±1 LSB DNL
  • 4-Channel Single-Ended or 2-Channel Fully Differential Inputs
  • Software Programmable Bipolar/Unipolar Conversions
  • Fast Sampling Rate
    • 94.4ksps While Continuously Reading Conversions
    • 150ksps in Monitor Mode
  • High-Speed I²C-Compatible Serial Interface
    • 100kHz/400kHz Standard/Fast Mode
    • Up to 1.7MHz High-Speed Mode
    • 4 Available I²C Slave Addresses
  • Single Supply
    • 2.7V to 3.6V (MAX1361)
    • 4.5V to 5.5V (MAX1362)
  • Internal Reference
    • 2.048V (MAX1361)
    • 4.096V (MAX1362)
  • External Reference: 1V to VDD
  • Low Power
    • 436µA in Monitor Mode (150ksps)
    • 670µA at 94.4ksps
    • 6µA at 1ksps
    • 0.5µA in Power-Down Mode
  • Small Package
    • 10-Pin µMAX
MAX1361
4-Channel, 10-Bit, System Monitors with Programmable Trip Window and SMBus Alert Response
MAX1361, MAX1362: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX11619 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
MAX1046 PRODUCTION 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1362 PRODUCTION 4-Channel, 10-Bit, System Monitors with Programmable Trip Window and SMBus Alert Response
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1363EVKIT

Evaluation Kit for the MAX1361 and MAX1363

Features and Benefits

  • 4-Channel Single-Ended or 2-Channel Fully Differential Inputs
  • 12-Bit, I²C-Compatible ADC
  • Single Supply, 2.7V to 3.6V
  • 2.048V Internal Reference
  • 1V to VDD External Reference
  • USB Interface
  • USB Powered
  • Proven PC Board Layout
  • Windows 98 SE-/2000-/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Product Details

The MAX1363 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX1363 12-bit, 4-channel system monitor. The EV kit also includes Windows® 98 SE-/2000-/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX1363's features.

The EV kit comes with the MAX1363EUB installed. The MAX1363 EV kit can also be used to evaluate the MAX1361 10-bit, 4-channel system monitor. Contact the factory for free samples of the pin-compatible MAX1361EUB, MAX1361_EUB, and MAX1363_EUB to evaluate these parts. See Table 1 in the full data sheet for ordering different address options.

Applications

  • High-Reliability Power Supplies
  • Medical Instrumentation
  • Servers and Workstations
  • System Monitoring/Supervision

MAX1363EVKIT
Evaluation Kit for the MAX1361 and MAX1363

Latest Discussions

No discussions on max1361 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed