MAX1324

PRODUCTION

8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges

8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V and 0 to +5V Analog Input Ranges

Part Models
2
1ku List Price
Starting From $27.12

Part Details

  • 8-/4-/2-Channel, 14-Bit ADCs
    • ±1.5 LSB INL, ±1 LSB DNL, No Missing Codes
    • 90dBc SFDR, -86dBc THD, 76.5dB SINAD, 77dB SNR at 100kHz Input
  • On-Chip T/H Circuit for Each Channel
    • 10ns Aperture Delay
    • 50ps Channel-to-Channel T/H Matching
  • Fast Conversion Time
    • One Channel in 1.6µs
    • Two Channels in 1.9µs
    • Four Channels in 2.5µs
    • Eight Channels in 3.7µs
  • High Throughput
    • 526ksps/ch for One Channel
    • 455ksps/ch for Two Channels
    • 357ksps/ch for Four Channels
    • 250ksps/ch for Eight Channels
  • Flexible Input Ranges
    • 0 to +5V (MAX1316/MAX1317/MAX1318)
    • ±5V (MAX1320/MAX1321/MAX1322)
    • ±10V (MAX1324/MAX1325/MAX1326)
  • No Calibration Needed
  • 14-Bit, High-Speed, Parallel Interface
  • Internal or External Clock
  • +2.5V Internal Reference or +2.0V to +3.0V External Reference
  • +5V Analog Supply, +3V to +5V Digital Supply
    • 46mA Analog Supply Current (typ)
    • 1.6mA Digital Supply Current (max)
    • Shutdown and Power-Saving Modes
  • 48-Pin TQFP Package (7mm x 7mm Footprint)
MAX1324
8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 4
MAX1304 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1308 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX1312 PRODUCTION 8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges
MAX125 PRODUCTION 2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1320EVKIT

Evaluation Kit/Evaluation System for the MAX1316, MAX1317, MAX1318, MAX1319, MAX1320, MAX1321, MAX1322, MAX1323, MAX1324, MAX1325, MAX1326, and MAX1327

Features and Benefits

  • Proven PC-Board Layout
  • Windows® 98-/2000-/XP-Compatible Evaluation Software
  • Buffers on All Input Channels
  • Headers to Connect EV System to Logic Analyzer
  • Fully Assembled and Tested

Product Details

The MAX1320 evaluation system (EV system) is a complete 8-channel, 14-bit, data-acquisition system (DAS). The MAX1320 EV system (MAX1320EVB16) consists of a MAX1320 evaluation kit (EV kit) and the Maxim 68HC16MOD-16WIDE microcontroller (µC) module. Order the EV kit (MAX1320EVKIT) separately if the user has a parallel bus controller or if the 68HC16MOD-16WIDE µC module has already been purchased.

The MAX1320 EV kit can be used to evaluate the MAX1320 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.

The EV kit comes with the MAX1320ECM installed. To evaluate the pin-compatible MAX1316ECM– MAX1319ECM and MAX1321ECM–MAX1327ECM, contact the factory for free samples.

Applications

  • Multiphase Motor Control
  • Power-Factor Monitoring and Correction
  • Power-Grid Synchronization
  • Vibration and Waveform Analysis

MAX1320EVKIT
Evaluation Kit/Evaluation System for the MAX1316, MAX1317, MAX1318, MAX1319, MAX1320, MAX1321, MAX1322, MAX1323, MAX1324, MAX1325, MAX1326, and MAX1327

Latest Discussions

No discussions on MAX1324 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed