MAX1291

PRODUCTION

250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface

Smallest, Low-Power, Parallel-Output 12-Bit ADCs

Part Models
6
1ku List Price
Starting From $12.13
Viewing:

Part Details

  • 12-Bit Resolution, ±0.5 LSB Linearity
  • +3V Single Operation
  • User-Adjustable Logic Level (+1.8V to +3.6V)
  • Internal +2.5V Reference
  • Software-Configurable, Analog Input Multiplexer
    • 8-Channel Single-Ended/4-Channel Pseudo-Differential (MAX1291)
    • 4-Channel Single-Ended/2-Channel Pseudo-Differential (MAX1293)
  • Software-Configurable, Unipolar/Bipolar Inputs
  • Low Power:
    • 1.9mA (250ksps)
    • 1.0mA (100ksps)
    • 400µA (10ksps)
    • 2µA (Shutdown)
  • Internal 3MHz Full-Power Bandwidth Track/Hold
  • Byte-Wide Parallel (8 + 4) Interface
  • Small Footprint:
    • 28-Pin QSOP (MAX1291)
    • 24-Pin QSOP (MAX1293)
MAX1291
250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1291, MAX1293: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 7
MAX1290 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1292 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1295 PRODUCTION 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1267 PRODUCTION 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX115 PRODUCTION 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs
MAX1261 PRODUCTION 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1262 PRODUCTION 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
Product 2
MAX1297 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
MAX1268 LAST TIME BUY 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1291 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed