MAX1282
PRODUCTION300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference
- Part Models
- 4
- 1ku List Price
- Starting From $10.79
Part Details
- 4-Channel Single-Ended or 2-Channel Pseudo-Differential Inputs
- Internal Multiplexer and Track/Hold
- Single-Supply Operation
- +4.5V to +5.5V (MAX1282)
- +2.7V to +3.6V (MAX1283)
- Internal +2.5V Reference
- 400kHz Sampling Rate (MAX1282)
- Low Power: 2.5mA (400ksps)
- 1.3mA (REDP)
- 0.9mA (FASTPD)
- 2µA (FULLPD)
- SPI/QSPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- 16-Pin TSSOP Package
The MAX1282/MAX1283 12-bit analog-to-digital converters (ADCs) combine a 4-channel analog-input multiplexer, high-bandwidth track/hold (T/H), and serial interface with high conversion speed and low power consumption. The MAX1282 operates from a single +4.5V to +5.5V supply; the MAX1283 operates from a single +2.7V to +3.6V supply. Both devices' analog inputs are software configurable for unipolar/bipolar and single-ended/pseudo-differential operation.
The 4-wire serial interface connects directly to SPI™/QSPI™/MICROWIRE™ devices without external logic. A serial strobe output allows direct connection to TMS320-family digital signal processors. The MAX1282/MAX1283 use an external serial-interface clock to perform successive-approximation analog-to-digital conversions. The devices feature an internal +2.5V reference and a reference-buffer amplifier with a ±1.5% voltage-adjustment range. An external reference with a 1V to VDD range may also be used.
The MAX1282/MAX1283 provide a hardwired active-low SHDN pin and four software-selectable power modes (normal operation, reduced power (REDP), fast power-down (FASTPD), and full power-down (FULLPD)). These devices can be programmed to automatically shut down at the end of a conversion or to operate with reduced power. When using the power-down modes, accessing the serial interface automatically powers up the devices, and the quick turn-on time allows them to be shut down between all conversions.
The MAX1282/MAX1283 are available in 16-pin TSSOP packages.
Applications
- Battery-Powered Applications
- Data Acquisition
- Medical Instruments
- Pen Digitizers
- Portable Data Logging
- Process Control
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1282BCUE+ | Thin Shrink Small-Outline Package | ||
MAX1282BCUE+T | Thin Shrink Small-Outline Package | ||
MAX1282BEUE+ | Thin Shrink Small-Outline Package | ||
MAX1282BEUE+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX1282BEUE+ | PRODUCTION | |
MAX1282BEUE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 8 | ||
MAX1081 | PRODUCTION | 300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference |
MAX1082 | PRODUCTION | 300ksps/400ksps, Single-Supply, 4-Channel, Serial 10-Bit ADCs with Internal Reference |
MAX1083 | PRODUCTION | 300ksps/400ksps, Single-Supply, 4-Channel, Serial 10-Bit ADCs with Internal Reference |
MAX1280 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference |
MAX1281 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference |
MAX11634 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
MAX1346 | PRODUCTION | 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
MAX11626 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Product 1 | ||
MAX1080 | 300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference | |
Single Channel A/D Converters 4 | ||
MAX1084 | Obsolete | 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference |
MAX1085 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference |
MAX1284 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |
MAX1285 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on max1282 yet. Have something to say?
Start a Discussion on EngineerZone®