MAX1276

PRODUCTION

1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference

Part Models
2
1ku List Price
Starting From $6.62
Viewing:

Part Details

  • 1.8Msps Sampling Rate
  • Only 55mW (typ) Power Dissipation
  • Only 1µA (max) Shutdown Current
  • High-Speed, SPI-Compatible, 3-Wire Serial Interface
  • 70dB S/(N + D) at 525kHz Input Frequency
  • Internal True-Differential Track/Hold (T/H)
  • Internal 4.096V Reference
  • No Pipeline Delays
  • Small 12-Pin TQFN Package
MAX1276
1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
MAX1276, MAX1278: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1277 1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
Single Channel A/D Converters 3
MAX1278 PRODUCTION 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference
MAX11108 PRODUCTION Tiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC
MAX11105 PRODUCTION 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1276EVKIT

Evaluation Kit/Evaluation System for the MAX1070, MAX1071, MAX1072, MAX1075–MAX1079, MAX1224, MAX1225, and MAX1274–MAX1279

Features and Benefits

  • Proven PC-Board Layout
  • Complete EV System
  • On-Board Buffers
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1276 evaluation kit (EV kit) consists of an assembled board that can be used with a logic analyzer for high-speed evaluation of the MAX1276 family of devices at conversion rates up to 1.8Msps. The MAX1276 EV kit can be used together with a Maxim 68HC16MODULE-DIP microcontroller (µC) module for a complete MAX1276 200ksps evaluation system (EV system). Windows® 98/ME/XP software provides a convenient user interface to exercise the MAX1276 and other 5V family members (see Table 4). When used with a logic analyzer, the EV kit can be used to evaluate any of the following parts; MAX1070/MAX1071/MAX1072/MAX1075–MAX1079/MAX1224/MAX1225/MAX1274–MAX1279, by replacing the MAX1276 with the desired device.

Order the EV kit (MAX1276EVKIT) for use with a logic analyzer or if the 68HC16MODULE-DIP has been purchased with a previous Maxim EV system. Order the complete MAX1276 EV system (MAX1276EVC16) to receive both the MAX1276 EV kit and 68HC16 boards for use with a personal computer.

To evaluate other members of the family, request a free sample and see the Evaluating Other Devices section for instructions.

Applications

  • Bill Validation
  • Communications
  • Data Acquisition
  • Motor Control
  • Portable Instrumentation

MAX1276EVKIT
Evaluation Kit/Evaluation System for the MAX1070, MAX1071, MAX1072, MAX1075–MAX1079, MAX1224, MAX1225, and MAX1274–MAX1279

Latest Discussions

No discussions on max1276 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed