MAX126

PRODUCTION

2x4-Channel, Simultaneous-Sampling, 14-Bit DAS

First 14-Bit, 8-Channel, Simultaneous-Sampling ADC for Industrial Applications

Part Models
3
1ku List Price
Starting From $25.94
Viewing:

Part Details

  • Four Simultaneous-Sampling T/H Amplifiers with Two Multiplexed Inputs (eight single-ended inputs total)
  • 3µs Conversion Time per Channel
  • Throughput:
    • 250ksps (1 channel)
    • 142ksps (2 channels)
    • 100ksps (3 channels)
    • 76ksps (4 channels)
  • Input Range:
    • ±5V (MAX125)
    • ±2.5V (MAX126)
  • Fault-Protected Input Multiplexer (±17V)
  • ±5V Supplies
  • Internal +2.5V or External Reference Operation
  • Programmable On-Board Sequencer
  • High-Speed Parallel DSP Interface
MAX126
2x4-Channel, Simultaneous-Sampling, 14-Bit DAS
MAX125, MAX126: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 1
MAX11056 PRODUCTION 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs
Product 1
MAX11058 4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX126EVKIT

Evaluation Kit for the MAX125 and MAX126

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 40ksps
  • Convenient Test Points Provided On Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX125/MAX126 evaluation systems (EV systems) consist of a MAX125/MAX126 evaluation kit (EV kit) and a Maxim 68HC16MOD-16WIDE microcontroller (µC) module. The MAX125/MAX126 are high-speed, 8-channel, 14-bit data-acquisition systems with four simultaneous track/holds. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX125/MAX126's features.

Order the complete EV system for comprehensive evaluation of the MAX125/MAX126 with a personal computer. Order the EV kit if you have already purchased the µC module (68HC16MOD-16WIDE) with another Maxim EV system or if you desire custom use in other µC-based systems.

Applications

  • Digital Signal Processing (DSP)
  • Multiphase Motor Control
  • Power-Factor Monitoring
  • Power-Grid Synchronization

MAX125EVKIT

Evaluation Kit for the MAX125 and MAX126

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System Samples to 40ksps
  • Convenient Test Points Provided On Board
  • Data-Logging Software with FFT Capability
  • Fully Assembled and Tested

Product Details

The MAX125/MAX126 evaluation systems (EV systems) consist of a MAX125/MAX126 evaluation kit (EV kit) and a Maxim 68HC16MOD-16WIDE microcontroller (µC) module. The MAX125/MAX126 are high-speed, 8-channel, 14-bit data-acquisition systems with four simultaneous track/holds. Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX125/MAX126's features.

Order the complete EV system for comprehensive evaluation of the MAX125/MAX126 with a personal computer. Order the EV kit if you have already purchased the µC module (68HC16MOD-16WIDE) with another Maxim EV system or if you desire custom use in other µC-based systems.

Applications

  • Digital Signal Processing (DSP)
  • Multiphase Motor Control
  • Power-Factor Monitoring
  • Power-Grid Synchronization

MAX126EVKIT
Evaluation Kit for the MAX125 and MAX126
MAX125EVKIT
Evaluation Kit for the MAX125 and MAX126

Latest Discussions

No discussions on max126 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed