MAX1202
PRODUCTION5V, 8-Channel, Serial, 12-Bit ADCs with 3V Digital Interface
Ideal for 12-Bit +5V or +/-5V Analog, +3V Digital Systems
- Part Models
- 10
- 1ku List Price
- Starting From $13.05
Part Details
- 8-Channel Single-Ended or 4-Channel Differential Inputs
- Operates from Single +5V or Dual ±5V Supplies
- User-Adjustable Output Logic Levels (2.7V to 5.25V)
- Low Power:
- 1.5mA (Operating Mode)
- 2µA (Power-Down Mode)
- Internal Track/Hold, 133kHz Sampling Rate
- Internal 4.096V Reference (MAX1202)
- SPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar/Bipolar Inputs
- 20-Pin PDIP/SSOP
The MAX1202/MAX1203 are 12-bit data-acquisition systems specifically designed for use in applications with mixed +5V (analog) and +3V (digital) supply voltages. They operate with a single +5V analog supply or dual ±5V analog supplies, and combine an 8-channel multiplexer, high-bandwidth track/hold, and serial interface with high conversion speed and low power consumption.
A 4-wire serial interface connects directly to SPI/MICROWIRE® devices without external logic, and a serial strobe output allows direct connection to TMS320-family digital signal processors. The MAX1202/MAX1203 use either the internal clock or an external serial-interface clock to perform successive approximation analog-to-digital conversions. The serial interface operates at up to 2MHz.
The MAX1202 features an internal 4.096V reference, while the MAX1203 requires an external reference. Both parts have a reference-buffer amplifier that simplifies gain trim. They also have a VL pin that is the power supply for the digital outputs. Output logic levels (3V, 3.3V, or 5V) are determined by the value of the voltage applied to this pin.
These devices provide a hard-wired active-low SHDN pin and two software-selectable power-down modes. Accessing the serial interface automatically powers up the devices. A quick turn-on time enables the MAX1202/MAX1203 to be shut down between conversions, allowing the user to optimize supply currents. By customizing power-down between conversions, supply current can drop below 10µA at reduced sampling rates.
The MAX1202/MAX1203 are available in 20-pin SSOP and PDIP packages, and are specified for the commercial and extended temperature ranges.
Applications
- 5V/3V Mixed-Supply Systems
- Battery-Powered Applications
- Data Acquisition
- High-Accuracy Process Control
- Medical Instruments
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1202ACAP+ | 20-SSOP-5.3_MM | ||
MAX1202ACAP+T | 20-SSOP-5.3_MM | ||
MAX1202AEAP+ | 20-SSOP-5.3_MM | ||
MAX1202AEAP+T | 20-SSOP-5.3_MM | ||
MAX1202AEPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX1202BCAP+ | 20-SSOP-5.3_MM | ||
MAX1202BCAP+T | 20-SSOP-5.3_MM | ||
MAX1202BCPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX1202BEAP+ | 20-SSOP-5.3_MM | ||
MAX1202BEAP+T | 20-SSOP-5.3_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX1202ACAP+ | PRODUCTION | |
MAX1202ACAP+T | PRODUCTION | |
MAX1202AEAP+ | PRODUCTION | |
MAX1202AEAP+T | PRODUCTION | |
MAX1202AEPP+ | PRODUCTION | |
MAX1202BCAP+ | PRODUCTION | |
MAX1202BCAP+T | PRODUCTION | |
MAX1202BEAP+ | PRODUCTION | |
MAX1202BEAP+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX147 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX11637 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
MAX11629 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on MAX1202 yet. Have something to say?
Start a Discussion on EngineerZone®