MAX1191

PRODUCTION

Ultra-Low-Power, 7.5Msps, Dual, 8-Bit ADC

Part Models
2
1ku List Price
Starting From $4.52
Viewing:

Part Details

  • Ultra-Low Power
    • 12mW (Normal Operation: 7.5Msps)
    • 0.3µW (Shutdown Mode)
  • Excellent Dynamic Performance
    • 48.7dB SNR at fIN = 1.875MHz
    • 69dBc SFDR at fIN = 1.875MHz
  • 2.7V to 3.6V Single Analog Supply
  • 1.8V to 3.6V TTL/CMOS-Compatible Digital Outputs
  • Fully Differential or Single-Ended Analog Inputs
  • Internal/External Reference Option
  • Multiplexed CMOS-Compatible Tri-State Outputs
  • 28-Pin Thin QFN Package
  • Evaluation Kit Available (Order MAX1193EVKIT)
MAX1191
Ultra-Low-Power, 7.5Msps, Dual, 8-Bit ADC
MAX1191: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Standard High Speed A/D Converters 4
MAX1195 PRODUCTION Dual, 8-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs
MAX1198 PRODUCTION Dual, 8-Bit, 100Msps, 3.3V, Low-Power ADC with Internal Reference and Parallel Outputs
MAX1192 PRODUCTION Ultra-Low-Power, 22Msps, Dual 8-Bit ADC
MAX1193 PRODUCTION Ultra-Low-Power, 45Msps, Dual 8-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1193EVKIT

Evaluation Kit for the MAX1191, MAX1192, and MAX1193

Features and Benefits

  • Up to 45Msps Sampling Rate (MAX1193)
  • Ultra-Low-Power Operation
  • Single-Ended or Fully Differential Input Signal Configuration
  • AC- or DC-Coupled Input Configuration
  • Configurable Reference Voltage
  • On-Board Clock-Shaping Circuit
  • Fully Assembled and Tested
  • Also Evaluates MAX1191 and MAX1192 (IC Replacement Required)

Product Details

The MAX1193 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1191/MAX1192/MAX1193 dual, 8-bit analog-to-digital converters (ADCs). The MAX1191/MAX1192/MAX1193 accept AC- or DC-coupled, differential, or single-ended analog inputs. The digital output produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data acquisition system. The EV kit operates from a 3.3V analog and a 2.5V digital power supply. The EV kit includes circuitry that generates a clock signal from an AC sine wave signal provided by the user. The EV kit comes with the MAX1193 installed. Order free samples of the pin-compatible MAX1191 or MAX1192 to evaluate these parts.

Applications

  • Battery-Powered Portable Instruments
  • IQ Baseband Sampling
  • Low-Power Video
  • Ultrasound and Medical Imaging
  • WLAN, Mobile DSL, WLL Receiver

MAX1193EVKIT
Evaluation Kit for the MAX1191, MAX1192, and MAX1193

Latest Discussions

No discussions on max1191 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed