MAX11900
PRODUCTION16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC
16-Bit, Low-Power, SAR ADC with Reference Buffer
- Part Models
- 2
- 1ku List Price
- Starting From $5.97
Part Details
- High DC/AC Accuracy Improves Measurement Quality
- 16-Bit Resolution with No Missing Codes
- 1Msps Throughput Rates Without Pipeline Delay/Latency
- 95.6dB SNR and -115dB THD at 10kHz
- 0.4 LSBRMS Transition Noise
- ±0.25 LSB DNL (max) and ±0.5 LSB INL (max)
- Highly Integrated ADC Saves Cost and Space
- Internal Reference Buffer
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 1.8V Analog Supply
- 1.5V to 3.6V Digital Supply
- 6.7mW Power Consumption at 1Msps
- 6.7µW Power Consumption at 1ksps
- 1µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduces Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 4mm x 4mm 20-Pin TQFN Package
The MAX11900 is a 16-bit, 1Msps, single-channel, fully differential SAR ADC with internal reference buffers. The MAX11900 provides excellent static and dynamic performance with best-in-class power consumption that directly scales with throughput. The device has a unipolar differential ±VREF input range. Supplies include a 3.3V supply for the reference buffers, a 1.8V analog supply, a 1.8V digital supply, and a 1.5V to 3.6V digital interface supply.
This ADC achieves 95.6dB SNR and -115dB THD, guarantees 16-bit resolution with no-missing codes and 0.5 LSB INL (max).
The MAX11900 communicates data using a SPI-compatible serial interface. The MAX11900 is offered in a 20-pin, 4mm x 4mm, TQFN package and is specified over the -40°C to +85°C operating temperature range.
Applications
- Automatic Test Equipment
- Battery-Powered Equipment
- Data Acquisition Systems
- Medical Instrumentation
- Process Control and Industrial Automation
- Telecommunications
- Test and Measurement
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11900ETP+ | Thin Quad Flatpack, No Leads | ||
MAX11900ETP+T | Thin Quad Flatpack, No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 13, 2018 - 1806 ELECTRICAL DATASHEET |
||
MAX11900ETP+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 2 | ||
MAX11904 | 20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC | |
MAX11903 | 18-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC | |
Single Channel A/D Converters 3 | ||
MAX11905 | PRODUCTION | 20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC |
MAX11902 | PRODUCTION | 18-Bit, 1Msps, Low-Power, Fully Differential SAR ADC |
MAX11901 | PRODUCTION | 16-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max11900 yet. Have something to say?
Start a Discussion on EngineerZone®