MAX1189
PRODUCTION16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
- Part Models
- 3
- 1ku List Price
- Starting From $42.09
Part Details
- Analog Input Voltage Range: ±10V, ±5V, or 0 to 10V
- 16-Bit Wide Parallel Interface
- Single +4.75V to +5.25V Analog Supply Voltage
- Interfaces with +2.7V to +5.25V Digital Logic
- ±2 LSB INL (max)
- ±1 LSB DNL (max)
- Low Supply Current (MAX1189)
- 5.3mA (External Reference)
- 6.2mA (Internal Reference)
- 5µA AutoShutdown Mode
- Small Footprint
- 28-Pin TSSOP Package
The MAX1179/MAX1187/MAX1189 16-bit, low-power, successive-approximation analog-to-digital converters (ADCs) feature automatic power-down, a factory-trimmed internal clock, and a 16-bit wide parallel interface. The devices operate from a single +4.75V to +5.25V analog supply and feature a separate digital supply input for direct interface with +2.7V to +5.25V digital logic.
The MAX1179 accepts a bipolar input voltage range of ±5V. The MAX1187 accepts an analog input voltage range from 0 to +10V, while the MAX1189 accepts a bipolar analog input voltage range of ±10V. All devices consume only 23mW at a sampling rate of 135ksps when using an external reference and 29mW when using the internal +4.096V reference. AutoShutdown™ reduces supply current to 0.4mA at 10ksps. The MAX1179/MAX1187/MAX1189 are ideal for high-performance, battery-powered data-acquisition applications. Excellent AC performance (THD = -100dB) and DC accuracy (±2 LSB INL) make the MAX1179/MAX1187/ MAX1189 ideal for industrial process control, instrumentation, and medical applications.
The MAX1179/MAX1187/MAX1189 are available in a 28-pin TSSOP package and are fully specified over the -40°C to +85°C extended temperature range and the 0°C to +70°C commercial temperature range.
Applications
- Data Acquisition Systems
- I/O Modules
- Industrial Process Controls
- Precision Instrumentation
- Temperature Sensing and Monitoring
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX1189ACUI+ | Thin Shrink Small-Outline Package | ||
MAX1189AEUI+ | Thin Shrink Small-Outline Package | ||
MAX1189BCUI+ | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX1189ACUI+ | PRODUCTION | |
MAX1189AEUI+ | PRODUCTION | |
MAX1189BCUI+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 4 | ||
MAX1157 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1159 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1175 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1178 | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
Single Channel A/D Converters 2 | ||
MAX1177 | PRODUCTION | 16-Bit, 135ksps, Single-Supply ADC with 0 to 10V Input Range |
MAX1166 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX1189 yet. Have something to say?
Start a Discussion on EngineerZone®