MAX1187
Obsolete16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
Part Details
- Analog Input Voltage Range: ±10V, ±5V, or 0 to 10V
- 16-Bit Wide Parallel Interface
- Single +4.75V to +5.25V Analog Supply Voltage
- Interfaces with +2.7V to +5.25V Digital Logic
- ±2 LSB INL (max)
- ±1 LSB DNL (max)
- Low Supply Current (MAX1189)
- 5.3mA (External Reference)
- 6.2mA (Internal Reference)
- 5µA AutoShutdown Mode
- Small Footprint
- 28-Pin TSSOP Package
The MAX1179/MAX1187/MAX1189 16-bit, low-power, successive-approximation analog-to-digital converters (ADCs) feature automatic power-down, a factory-trimmed internal clock, and a 16-bit wide parallel interface. The devices operate from a single +4.75V to +5.25V analog supply and feature a separate digital supply input for direct interface with +2.7V to +5.25V digital logic.
The MAX1179 accepts a bipolar input voltage range of ±5V. The MAX1187 accepts an analog input voltage range from 0 to +10V, while the MAX1189 accepts a bipolar analog input voltage range of ±10V. All devices consume only 23mW at a sampling rate of 135ksps when using an external reference and 29mW when using the internal +4.096V reference. AutoShutdown reduces supply current to 0.4mA at 10ksps. The MAX1179/MAX1187/MAX1189 are ideal for high-performance, battery-powered data-acquisition applications. Excellent AC performance (THD = -100dB) and DC accuracy (±2 LSB INL) make the MAX1179/MAX1187/ MAX1189 ideal for industrial process control, instrumentation, and medical applications.
The MAX1179/MAX1187/MAX1189 are available in a 28-pin TSSOP package and are fully specified over the -40°C to +85°C extended temperature range and the 0°C to +70°C commercial temperature range.
Applications
- Data Acquisition Systems
- I/O Modules
- Industrial Process Controls
- Precision Instrumentation
- Temperature Sensing and Monitoring
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 4 | ||
MAX1157 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1159 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1175 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1178 | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
Single Channel A/D Converters 2 | ||
MAX1177 | PRODUCTION | 16-Bit, 135ksps, Single-Supply ADC with 0 to 10V Input Range |
MAX1166 | PRODUCTION | Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface |
Evaluation Kits
Latest Discussions
No discussions on max1187 yet. Have something to say?
Start a Discussion on EngineerZone®