MAX1184

PRODUCTION

Dual 10-Bit, 20Msps, +3V, Low-Power ADC with Internal Reference and Parallel Outputs

Part Models
2
1ku List Price
Starting From $6.98

Part Details

  • Single +3V Operation
  • Excellent Dynamic Performance:
    • 59.5dB SNR at fIN = 7.5MHz
    • 74dB SFDR at fIN = 7.5MHz
  • Low Power:
    • 35mA (Normal Operation)
    • 2.8mA (Sleep Mode)
    • 1µA (Shutdown Mode)
  • 0.02dB Gain and 0.25° Phase Matching (typ)
  • Wide ±1VP-P Differential Analog Input Voltage Range
  • 400MHz -3dB Input Bandwidth
  • On-Chip +2.048V Precision Bandgap Reference
  • User-Selectable Output Format—Two's Complement or Offset Binary
  • 48-Pin TQFP Package with Exposed Pad for Improved Thermal Dissipation
  • Evaluation Kit Available
MAX1184
Dual 10-Bit, 20Msps, +3V, Low-Power ADC with Internal Reference and Parallel Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1181EVKIT

Evaluation Kit for the MAX1180, MAX1181, MAX1182, MAX1183, MAX1184, MAX1185, MAX1186, and MAX1190

Features and Benefits

  • Up to 80Msps Sampling Rate (MAX1181)
  • Low Voltage and Power Operation
  • Single-Ended or Fully Differential Signal Input Configuration
  • Clock-Shaping Circuit
  • Fully Assembled and Tested
  • Supports Both Nonmultiplexed (MAX1180-MAX1184/MAX1190) and Multiplexed (MAX1185/MAX1186) Output Operation

Product Details

The MAX1181 Evaluation kit (EV Kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the nonmultiplexed MAX1180-MAX1184 and MAX1190 or multiplexed MAX1185 and MAX1186, dual 10-bit analog-to-digital converters (ADC). The MAX1180-MAX1186 and MAX1190 accept differential or single-ended analog inputs and the EV kit allows for evaluation of each ADC with both types of signals from one single-ended analog signal. The digital output produced by the ADC can easily be sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 3.0V analog and 2.0V digital power supplies. It includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1181 installed. Order free samples of the pin-compatible MAX1180, MAX1182, MAX1183, MAX1184, MAX1185, MAX1186, or MAX1190 to evaluate these parts.

Applications

  • High-Resolution Imaging
  • I/Q Channel Digitization
  • Instrumentation
  • Multichannel IF Undersampling
  • Video Application

MAX1181EVKIT
Evaluation Kit for the MAX1180, MAX1181, MAX1182, MAX1183, MAX1184, MAX1185, MAX1186, and MAX1190

Latest Discussions

No discussions on MAX1184 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed