MAX1181

PRODUCTION

Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs

Part Models
2
1ku List Price
Starting From $18.49

Part Details

  • Single 3V Operation
  • Excellent Dynamic Performance
    • 59dB SNR at fIN = 20MHz
    • 73dB SFDR at fIN = 20MHz
  • Low Power
    • 82mA (Normal Operation)
    • 2.8mA (Sleep Mode)
    • 1µA (Shutdown Mode)
  • 0.02dB Gain and 0.25° Phase Matching (typ)
  • Wide ±1VP-P Differential Analog Input Voltage Range
  • 400MHz, -3dB Input Bandwidth
  • On-Chip 2.048V Precision Bandgap Reference
  • User-Selectable Output Format—Two's Complement or Offset Binary
  • 48-Pin TQFP Package with Exposed Pad for Improved Thermal Dissipation
  • Evaluation Kit Available
MAX1181
Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1181 yet. Have something to say?

Start a Discussion on EngineerZone®