MAX11635
PRODUCTION12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
Complete Family of Low-Cost, 12-Bit, 4-/8-Channel ADCs with Internal Reference, FIFO, and SPI Interface
- Part Models
- 2
- 1ku List Price
- Starting From $2.88
Part Details
- Analog Multiplexer with True Differential Track/Hold
- 8-/4-Channel Single Ended
- 4-/2-Channel True Differential
- Unipolar or Bipolar Inputs
- Single Supply
- 2.7V to 3.6V (MAX11635/MAX11637)
- 4.75V to 5.25V (MAX11634/MAX11636)
- External Reference: 1V to VDD
- 16-Entry First-In/First-Out (FIFO)
- Scan Mode, Internal Averaging, and Internal Clock
- Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
- 10MHz 3-Wire SPI-/QSPI-/MICROWIRE-Compatible Interface
- Small 16-Pin QSOP Package
The MAX11634–MAX11637 are serial 12-bit analog-to-digital converters (ADCs) with an internal reference and true differential track/hold. These devices feature on-chip FIFO, scan mode, internal clock mode, internal averaging, and AutoShutdown™. The maximum sampling rate is 300ksps using an external clock. The MAX11636/MAX11637 have 8 input channels and the MAX11634/ MAX11635 have 4 input channels. These four devices operate from either a +3V supply or a +5V supply, and contain a 10MHz SPI™-/QSPI™-/MICROWIRE™-compatible serial port.
The MAX11634–MAX11637 are available in a 16-pin QSOP package. All four devices are specified over the extended -40°C to +85°C temperature range.
Applications
- Data Logging
- Data-Acquisition Systems
- Industrial Control Systems
- Instrumentation
- Patient Monitoring
- System Supervision
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11635EEE+ | 16-QSOP-150_MIL | ||
MAX11635EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX11635EEE+ | PRODUCTION | |
MAX11635EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 4 | ||
MAX1342 | LAST TIME BUY | 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
MAX11636 | PRODUCTION | 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference |
MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
MAX11628 | PRODUCTION | 12-Bit, 300ksps ADCs with FIFO and Internal Reference |
Evaluation Kits
Latest Discussions
No discussions on MAX11635 yet. Have something to say?
Start a Discussion on EngineerZone®