MAX11634

PRODUCTION

12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference

Complete Family of Low-Cost, 12-Bit, 4-/8-Channel ADCs with Internal Reference, FIFO, and SPI Interface

Part Models
2
1ku List Price
Starting From $3.15
Viewing:

Part Details

  • Analog Multiplexer with True Differential Track/Hold
    • 8-/4-Channel Single Ended
    • 4-/2-Channel True Differential
    • Unipolar or Bipolar Inputs
  • Single Supply
    • 2.7V to 3.6V (MAX11635/MAX11637)
    • 4.75V to 5.25V (MAX11634/MAX11636)
  • External Reference: 1V to VDD
  • 16-Entry First-In/First-Out (FIFO)
  • Scan Mode, Internal Averaging, and Internal Clock
  • Accuracy: ±1 LSB INL, ±1 LSB DNL, No Missing Codes Over Temperature
  • 10MHz 3-Wire SPI-/QSPI-/MICROWIRE-Compatible Interface
  • Small 16-Pin QSOP Package
MAX11634
12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
MAX11634, MAX11635, MAX11636, MAX11637: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 4
MAX1342 LAST TIME BUY 12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX11636 PRODUCTION 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
MAX146 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
MAX11628 PRODUCTION 12-Bit, 300ksps ADCs with FIFO and Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX11635EVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX11633EVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX1231BEVSYS

Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Features and Benefits

  • USB Powered (No External Power Supply Required)
  • Daughter Board Powered by the Master Board
  • 4/16 ADC Channel Inputs
  • 10MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain, Frequency Domain, and Histogram Plotting in the EV System Software
  • Frequency, RMS, Min, Max, and Average DC Calculations in the EV System Software
  • Collects Up to One Million Samples
  • On-Board Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1231B/MAX11633/MAX11635 evaluation systems (EV systems) include one master board and one of three daughter boards. The EV systems also include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the various ADCs. The master board (MAX116XXSPIMB) connects to a PC's USB port and allows the transfer of SPI commands to the corresponding daughter board.
The daughter boards are fully assembled and tested PCBs that demonstrate the capabilities of the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632–MAX11635, MAX11642, and MAX11643 300ksps, 8-/10-/12-bit, 3V/5V, low-power, high-speed SPI ADCs with internal or external references.
Each EV kit daughter board evaluates different ADCs, but only the default ADC referenced in the EV kit daughter board is installed on the board. Contact the factory for free samples of the other pin-compatible ADCs to evaluate these devices or to order individual boards.

Applications

  • Data Acquisition Systems
  • Data Logging
  • Industrial Control Systems
  • Instrumentation
  • Patient Monitoring
  • System Supervision

MAX11635EVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643
MAX11633EVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643
MAX1231BEVSYS
Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643

Latest Discussions

No discussions on max11634 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed