MAX1158
14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range
14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range and Parallel Interface
Part Details
- Byte-Wide Parallel Interface
- Analog Input Voltage Range: ±10V, ±5V, 0 to 10V
- Single +4.75V to +5.25V Analog Supply Voltage
- Interface with +2.7V to +5.25V Digital Logic
- ±1 LSB INL (max)
- ±1 LSB DNL (max)
- Low Supply Current (max)
- 2.9mA (External Reference)
- 3.8mA (Internal Reference)
- 5µA AutoShutdown Mode
- Small Footprint
- 20-Pin TSSOP Package
The MAX1156/MAX1158/MAX1174 14-bit, low-power, successive-approximation analog-to-digital converters (ADCs) feature automatic power-down, a factory-trimmed internal clock, and a byte-wide parallel interface. The devices operate from a single +4.75V to +5.25V analog supply and feature a separate digital supply input for direct interface with +2.7V to +5.25V digital logic.
The MAX1156 accepts a 0 to +10V analog input voltage range. The MAX1158 accepts a ±10V bipolar analog input voltage range, while the MAX1174 accepts a ±5V bipolar analog input voltage range. All devices consume no more than 26.5mW at a sampling rate of 135ksps when using an external reference, and 31mW when using the internal +4.096V reference. AutoShutdown™ reduces supply current to 0.4mA (typ) at 10ksps.
The MAX1156/MAX1158/MAX1174 are ideal for high-performance, battery-powered, data-acquisition applications. Excellent AC performance (THD = -100dB) and DC accuracy (±1 LSB INL) make the MAX1156/ MAX1158/MAX1174 ideal for industrial process control, instrumentation, and medical applications.
The MAX1156/MAX1158/MAX1174 are available in a 20-pin TSSOP package and are fully specified over the -40°C to +85°C extended temperature range and the 0°C to +70°C commercial temperature range.
Applications
- Data Acquisition Systems
- I/O Modules
- Industrial Process Controls
- Precision Instrumentation
- Temperature Sensing and Monitoring
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 4 | ||
MAX1179 | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1157 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1159 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range | |
MAX1175 | 14-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
Single Channel A/D Converters 2 | ||
MAX1189 | PRODUCTION | 16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range |
MAX1066 | Obsolete | Low-Power, 14-Bit Analog-to-Digital Converters with Parallel Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX1158 yet. Have something to say?
Start a Discussion on EngineerZone®