MAX11505

Four-Channel, Standard-Definition Video Filters

SD Video Filter Buffer with Improved Stop-Band Attenuation and 12kV ESD Protection

Viewing:

Part Details

  • Four-Channel 5th Order Filter for Standard-Definition Video
  • +6dB Output Buffers
  • Transparent Input Clamp
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • Output Buffers Can Drive Two Standard 150Ω Video Loads
  • 12kV HBM ESD Protection on Outputs
  • Flat Passband Response (MAX11504)
  • 0.8dB Peaking Passband Response on Channel 1 (MAX11505)
  • Single +5V Power Supply
  • Small 10-Pin µMAX Package
MAX11505
Four-Channel, Standard-Definition Video Filters
MAX11504, MAX11505: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX11501 Three-Channel, Standard-Definition Video Filters
MAX11502 Three-Channel, Standard-Definition Video Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max11505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed