MAX11500

Three-Channel, High-Definition Video Filter

HD Video Filter Buffer with Improved Stopband Attenuation, 12kV HBM ESD Protection

Viewing:

Part Details

  • Three-Channel 6th-Order Filter for High-Definition Video
  • +6dB Output Buffers
  • Transparent Input Clamps
  • AC- or DC-Coupled Inputs
  • AC- or DC-Coupled Outputs
  • Output Buffers Drive One Standard 150Ω Video Load
  • 12kV HBM ESD Protection on Outputs
  • Single +5V Power Supply
  • Small 8-Pin SO package
MAX11500
Three-Channel, High-Definition Video Filter
MAX11500: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX11501 Three-Channel, Standard-Definition Video Filters
MAX11502 Three-Channel, Standard-Definition Video Filters
MAX7453 Triple-Channel Video Reconstruction Filter and Buffer for Composite and Y/C Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max11500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed