MAX1144
14-Bit ADCs, 150ksps, 3.3V Single Supply
Part Details
- 150ksps (Bipolar) and 125ksps (Unipolar) Sampling ADC
- 14 Bits, No Missing Codes
- 1 LSB INL Guaranteed
- -100dB THD
- 3.3V Single-Supply Operation
- Low-Power Operation
- 5mA typ (Unipolar Mode)
- 1.2µA Shutdown Mode
- Software-Configurable Unipolar and Bipolar Input Ranges
- 0 to +6V and ±6V (MAX1144)
- 0 to +2.048V and ±2.048V (MAX1145)
- Internal or External Clock
- SPI/QSPI/MICROWIRE TMS320-Compatible Serial Interface
- Three User-Programmable Logic Outputs
- Small 20-Pin SSOP Package
The MAX1144/MAX1145 are 150ksps, 14-bit ADCs. These serially interfaced ADCs connect directly to SPI, QSPI, and MICROWIRE devices without external logic. They combine an input scaling network, internal track/hold, clock, and three general-purpose digital output pins (for external multiplexer or PGA control) in a 20-pin SSOP package. The excellent dynamic performance (THD > 90dB), high speed (150ksps in bipolar mode), and low power (8.0mA) of these ADCs make them ideal for applications such as industrial process control, instrumentation, and medical applications.
The MAX1144 accepts input signals of 0 to +6V (unipolar) or ±6V (bipolar), while the MAX1145 accepts input signals of 0 to +2.048V (unipolar) or ±2.048V (bipolar). Operating from a single 3.135V to 3.465V analog digital supply, powerdown modes reduce current consumption to 0.15mA at 10ksps and further reduce supply current to less than 20µA slower data rates.
A serial strobe output (SSTRB) allows direct connection to the TMS320 family digital-signal processors. The MAX1144/MAX1145 user can select either the internal clock or an external serial-interface clock for the ADC to perform analog-to-digital conversions.
The MAX1144/MAX1145 feature internal calibration circuitry to correct linearity and offset errors. On-demand calibration allows the user to optimize performance. Three user-programmable logic outputs are provided for the control of an 8-channel mux or PGA.
The MAX1144/MAX1145 are available in a 20-pin SSOP package and are fully specified over the -40°C to +85°C temperature range.
Applications
- Data Acquisition
- Industrial I/O Modules
- Industrial Process Controls
- Medical Instruments
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX1134 | LAST TIME BUY | 16-Bit ADCs, 150ksps, 3.3V Single Supply |
Single Channel A/D Converters 4 | ||
MAX1142 | PRODUCTION | 14-Bit ADC, 200ksps, +5V Single-Supply with Reference |
MAX1132 | PRODUCTION | 16-Bit ADC, 200ksps, 5V Single-Supply with Reference |
MAX1062 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
MAX11101 | PRODUCTION | 14-Bit, +5V, 200ksps ADC with 10µA Shutdown |
Latest Discussions
No discussions on max1144 yet. Have something to say?
Start a Discussion on EngineerZone®