MAX1133

PRODUCTION

16-Bit ADC, 200ksps, 5V Single-Supply with Reference

Part Models
3
1ku List Price
Starting From $28.65

Part Details

  • 200ksps (bipolar) and 150ksps (unipolar) Sampling ADC
  • 16-Bits, No Missing Codes
  • 1.5 LSB INL Guaranteed
  • 85dB (min) SINAD
  • +5V Single-Supply Operation
  • Low-Power Operation, 7.5mA (Unipolar Mode)
  • 2.5µA Shutdown Mode
  • Software-Configurable Unipolar and Bipolar Input Ranges
    • 0 to +12V and ±12V (MAX1132)
    • 0 to +4.096V and ±4.096V (MAX1133)
    • Internal or External Reference
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Three User-Programmable Logic Outputs
  • Small, 20-Pin SSOP Package
MAX1133
16-Bit ADC, 200ksps, 5V Single-Supply with Reference
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 4
MAX1135 PRODUCTION 16-Bit ADCs, 150ksps, 3.3V Single Supply
MAX1162 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX11167 PRODUCTION 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN
MAX11100 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1132EVC16

Evaluation Kit/Evaluation System for the MAX1132 and MAX1133

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Product Details

The MAX1132 evaluation system (EV system) is a complete, single-channel data-acquisition system, consisting of the MAX1132 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1132 is a high-speed, single-channel, 16-bit data acquisition system. Windows® 98/2000/XP-compatible software provides a handy user interface to exercise the MAX1132's features. Order the complete EV System (MAX1132EVC16) for comprehensive evaluation of the MAX1132 using a PC. Order the EV kit (MAX1132EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Applications

  • Data Acquisition
  • Industrial I/O Modules
  • Industrial Process Controls
  • Medical Instruments
  • Portable Battery-Powered Equipment

MAX1132EVKIT

Evaluation Kit/Evaluation System for the MAX1132 and MAX1133

Features and Benefits

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Product Details

The MAX1132 evaluation system (EV system) is a complete, single-channel data-acquisition system, consisting of the MAX1132 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1132 is a high-speed, single-channel, 16-bit data acquisition system. Windows® 98/2000/XP-compatible software provides a handy user interface to exercise the MAX1132's features. Order the complete EV System (MAX1132EVC16) for comprehensive evaluation of the MAX1132 using a PC. Order the EV kit (MAX1132EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Applications

  • Data Acquisition
  • Industrial I/O Modules
  • Industrial Process Controls
  • Medical Instruments
  • Portable Battery-Powered Equipment

MAX1132EVC16
Evaluation Kit/Evaluation System for the MAX1132 and MAX1133
MAX1132EVKIT
Evaluation Kit/Evaluation System for the MAX1132 and MAX1133

Latest Discussions

Recently Viewed