MAX11262
PRODUCTION14-Bit, 500ksps, +5V Unipolar Input, SAR ADC, in Tiny 10-Pin µMAX
SAR ADC in Industry-Standard 10-Pin Package Offers 85.4dB SNR
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- High DC/AC Accuracy Improves Measurement Quality
- 14-Bit Resolution with No Missing Codes
- 500ksps Throughput Rates without Pipeline Delay/Latency
- 85.4dB SNR and -102dB THD at 10kHz
- 0.1 LSBRMSTransition Noise
- ±0.12 LSB DNL (typ) and ±0.2 LSB INL (typ)
- Wide Supply Range and Low Power Simplify Power-Supply Design
- 5V Analog Supply
- 2.3V to 5V Digital Supply
- 23.5mW Power Consumption at 500ksps
- 10µA in Shutdown Mode
- Multi-Industry Standard Serial Interface and Small Package Reduce Size
- SPI/QSPI™/MICROWIRE®/DSP-Compatible Serial Interface
- 3mm x 5mm, Tiny 10-Pin µMAX Package
The MAX11262 is a 14-bit, 500ksps, +5V unipolar pseudo-differential input SAR ADC offering excellent AC and DC performance in a small standard package.
This ADC typically achieves 85.4dB SNR, -102dB THD, and ±0.2 LSB INL (typ), ±0.12 LSB DNL (typ). The MAX11262 guarantees 14-bit no-missing codes.
The MAX11262 communicates using an SPI-compatible serial interface at 2.3V, 3V, 3.3V, or 5V logic.
The serial interface can be used to daisy-chain multiple ADCs for multichannel applications and provides a busy indicator option for simplified system synchronization and timing.
The MAX11262 is offered in a 10-pin, 3mm x 5mm, µMAX® package and is specified over the -40°C to +85°C temperature range.
Applications
- Automatic Test Equipment
- Industrial Process Control
- Medical Instrumentation
- Narrowband Receivers
- Test and Measurements
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX11262EUB+ | 10-MINI_SO-N/A | ||
MAX11262EUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX11262EUB+ | PRODUCTION | |
MAX11262EUB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on max11262 yet. Have something to say?
Start a Discussion on EngineerZone®