MAX11261

PRODUCTION

24-Bit, 6-Channel, 16ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with I2C Interface

24-Bit Delta-Sigma ADC Offers the most integrated solution for Force Sense

Part Models
2
1ku List Price
Starting From $6.69
Viewing:

Part Details

  • Analog Supply
    • 2.7V to 3.6V
  • Digital Supply
    • Internal LDO Disabled—1.7V to 2.0V
    • Internal LDO Enabled—2.0V to 3.6V
  • 3ppm INL (typ)
  • PGA
    • Gains of 1, 2, 4, 8, 16, 32, 64, 128
    • Low-Noise Mode, 6.2nV/ Noise
    • Low-Power Mode, 10nV/ Noise
  • Input-Referred Noise
    • PGA Low-Noise Mode, Gain of 64 at 1ksps Continuous, 0.15μVRMS
  • Fully Differential Signal and Reference Inputs
  • Internal System Clock of 8.192MHz
  • I2C-Compatible Serial Interface
  • Supports Standard, Fast-Mode, and Fast-Mode Plus I2C Specifications
  • 64-Entry On-Chip FIFO
  • Hardware Interrupt for Input Monitoring and FIFO Usage
  • On-Demand Self and System Gain and Offset Calibration
  • User-Programmable Offset and Gain Registers
  • Two Power-Down Modes (SLEEP and STANDBY)
  • Low Power Dissipation
  • ESD Rating: ±2.5kV (HBM), 750V (CDM)
  • -40°C to +85°C Operating Temperature Range
  • 6 x 6 Bump, 0.4mm Pitch, 2.838mm x 2.838mm x 0.5mm WLP
MAX11261
24-Bit, 6-Channel, 16ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with I2C Interface
MAX11261: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11261SYS1

Evaluation Kit for the MAX11261

Features and Benefits

  • Various Sample Sizes and Sample Rates
  • Time Domain, Frequency Domain, and Histogram Plotting
  • On-Board Voltage Reference (MAX6071)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11261PMB peripheral module (Pmod™) provides the necessary hardware to interface to the MAX11261, a 24-bit, 6-channel, 16ksps, integrated PGA delta-sigma ADC to any system that utilizes Pmod-compatible expansion ports configurable for I2C communication. The peripheral module includes a graphical user interface (GUI) that provides communication from the target device to the PC through the USB2PMB2#. The peripheral module can operate in multiple modes:

Using USB2PMB2# Adapter: In “standalone” mode, the peripheral module is connected to the PC through a USB2PMB2# adapter board and performs a subset of the complete peripheral module functions with limitations for sample rate, sample size, and no support for coherent sampling.

User-Supplied I2C Mode: The peripheral module provides a 12-pin Pmod-style header for user-supplied I2C interface to connect the signals for SCL, SDA, RSTB, and RDYB.

The peripheral module includes Windows XP®, Windows® 7, Windows 8.1, and Windows 10-compatible software for exercising the features of the IC. The peripheral module GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the FFT and histogram of the sampled signals.

The peripheral module can be powered by a local +3.3V supply and comes installed with a MAX11261ENX+ in a 36-bump wafer-level package (WLP).

MAX11261SYS1
Evaluation Kit for the MAX11261
MAX11261SYS1: Board Photo

Latest Discussions

Recently Viewed