MAX11211

PRODUCTION

18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO

Pin-Compatible Versions of the 24-/20-/16-Bit Family

Part Models
2
1ku List Price
Starting From $2.26

Part Details

  • 18-Bit Noise-Free Resolution
  • 570nVRMS Noise at 10sps, ±3.6VFS Input
  • 3ppm INL (typ), 15ppm (max)
  • No Missing Codes
  • Ultra-Low Power Dissipation
    • Operating-Mode Current Drain < 300µA (max)
    • Sleep-Mode Current Drain < 0.4µA
  • Programmable Gain (1 to 128) (MAX11209)
  • Four SPI-Controlled GPIOs for External Mux Control
  • 2.7V to 3.6V Analog Supply Voltage Range
  • 1.7V to 3.6V Digital and I/O Supply Voltage Range
  • Fully Differential Signal and Reference Inputs
  • High-Impedance Inputs
    • Optional Input Buffers on Both Signal and Reference Inputs
  • > 100dB (min) 50Hz/60Hz Rejection
  • SPI, QSPI™, MICROWIRE®-Compatible Serial Interface
  • On-Demand Offset and Gain Self-Calibration and System Calibration
  • User-Programmable Offset and Gain Registers
  • -40°C to +85°C Operating Temperature Range
  • ±2kV ESD Protection
  • Lead(Pb)-Free and RoHS-Compliant QSOP Package
MAX11211
18-Bit, Ultra-Low Power, Delta-Sigma ADCs with Programmable Gain and GPIO
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1400 PRODUCTION +5V 18-Bit Low-Power Multichannel Oversampling (Sigma-Delta) ADC
MAX1403 PRODUCTION +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC
MAX1401 PRODUCTION +3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC
Single Channel A/D Converters 1
MAX11212 PRODUCTION 18-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11210EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11213EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11209EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11200EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11206EVKIT

Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered (No External Power Supply Required)
  • On-Board Isolated Power Supplies Rejecting Power Line Noise
  • On-Board Optocouplers Isolating ADC from Other Circuitry
  • Real-Time Data Acquisition through USB
  • Proven PCB Layout

Product Details

The MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 evaluation kits (EV kits) consist of one MAX11200, MAX11206, MAX11209, MAX11210, or MAX11213 evaluation board and software. The EV kits are fully assembled and tested circuit boards that evaluate the MAX11200 family of ultra-low-power, high-resolution, serial output ADCs.

The EV kits include Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX11200 family of data converters. The EV kits are connected to a PC through a USB A-to-B cable.

Applications

  • Battery Applications
  • Portable Instrumentation
  • Sensor Measurement (Temperature and Pressure)
  • Weigh Scales

MAX11210EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11213EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11209EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11200EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213
MAX11206EVKIT
Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213

Latest Discussions

No discussions on MAX11211 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed