MAX11106
2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs
Small, Low-Power, SPI, 1-/2-Channel, 2Msps/3Msps ADCs
Part Details
- 2Msps/3Msps Conversion Rate, No Pipeline Delay
- 12-/10-/8-Bit Resolution
- 1-/2-Channel, Single-Ended Analog Inputs
- Low-Noise 73dB SNR
- Variable I/O: 1.5V to 3.6V (Dual-Channel Only)
- Allows the Serial Interface to Connect Directly to 1.5V, 1.8V, 2.5V, or 3V Digital Systems
- 2.2V to 3.6V Supply Voltage
- Low Power
- 3.7mW at 2Msps
- 5.2mW at 3Msps
- Very Low Power Consumption at 2.5µA/ksps
- External Reference Input (Dual-Channel Devices Only)
- 1.3µA Power-Down Current
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- 10-Pin, 3mm x 3mm TDFN Package
- 10-Pin, 3mm x 5mm µMAX Package
- 6-Pin, 2.8mm x 2.9mm SOT23 Package
- Wide -40°C to +125°C Operation
The MAX11102, MAX11103, MAX11105, MAX11106, MAX11110, MAX11111, MAX11115–MAX11117 are 12-/10-/8-bit, compact, high-speed, low-power, successive approximation analog-to-digital converters (ADCs). These high-performance ADCs include a high-dynamic range sample-and-hold and a high-speed serial interface. These ADCs accept a full-scale input from 0V to the power supply or to the reference voltage.
The MAX11102/MAX11103/MAX11106/MAX11111 feature dual, single-ended analog inputs connected to the ADC core using a 2:1 MUX. The devices also include a separate supply input for data interface and a dedicated input for reference voltage. In contrast, the single-channel devices generate the reference voltage internally from the power supply.
These ADCs operate from a 2.2V to 3.6V supply and consume only 5.2mW at 3Msps and 3.7mW at 2Msps. The devices include full power-down mode and fast wake-up for optimal power management and a high-speed 3-wire serial interface. The 3-wire serial interface directly connects to SPI, QSPI™, and MICROWIRE® devices without external logic.
Excellent dynamic performance, low voltage, low power, ease of use, and small package size make these converters ideal for portable battery-powered data-acquisition applications, and for other applications that demand low-power consumption and minimal space.
These ADCs are available in a 10-pin TDFN package, 10-pin µMAX® package, and a 6-pin SOT23 package. These devices operate over the -40°C to +125°C temperature range.
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 1 | ||
MAX11121 | PRODUCTION | 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs |
Product 5 | ||
MAX1071 | 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs | |
MAX1077 | Obsolete | 1.5Msps, Single-Supply, Low-Power, True-Differential, 10-Bit ADCs with Internal Reference |
MAX11321 | 1Msps, 10-/12-Bit, 4-/8-/16-Channel ADCs with Post-Mux External Signal Conditioning Access |
MAX11110 | 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs | |
MAX1279 | Obsolete | 1.5Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference |
Single Channel A/D Converters 2 | ||
MAX1275 | PRODUCTION | 1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs |
MAX11108 | PRODUCTION | Tiny, 2.1mm x 1.6mm, 3Msps, Low-Power, Serial 12-Bit ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX11106 yet. Have something to say?
Start a Discussion on EngineerZone®