MAX110

PRODUCTION

Low-Cost, 2-Channel, ±14-Bit Serial ADCs

Part Models
10
1ku List Price
Starting From $9.40
Viewing:

Part Details

  • Single +5V Supply (MAX111)
  • Two Differential Input Channels
  • 14-Bit Resolution Plus Sign and Overrange
  • 0.03% Linearity (MAX110)
    0.05% Linearity (MAX111)
  • Low Power Consumption:
    • 550µA (MAX110)
    • 640µA (MAX111)
    • 4µA Shutdown Current
  • Up to 50 Conversions/sec
  • 50Hz/60Hz Rejection
  • Auto-Calibration Mode
  • No External Components Required
  • 16-Pin DIP/SO, 20-Pin SSOP
MAX110
Low-Cost, 2-Channel, ±14-Bit Serial ADCs
MAX110, MAX111: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
A/D and D/A Converter Combinations 1
MAX1358B PRODUCTION 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Multiplexed A/D Converters 2
MX7705 PRODUCTION 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADC
MAX1415 PRODUCTION 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs
Product 1
MAX1359B 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX110EVC32

Evaluation Kit for the MAX110 and MAX111

Features and Benefits

  • Evaluates MAX110 and MAX111
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data Logging Software
  • Source Code Provided
  • User-Selectable Resolution and Speed

Product Details

The MAX110 evaluation system (EV system) is a complete, low-cost, two-channel data-acquisition system consisting of a MAX110 evaluation kit (EV kit) and a Maxim 80C32 microcontroller (µC) module. IBM® PC compatible software provides a handy user interface to command the MAX110's features. Source code is provided in both C++ and C. Demonstration software includes rolling average filter and data logging applications. The MAX110 EV kit includes 1in² of prototyping area.

The MAX110 EV kit and EV system evaluate both the MAX110 and MAX111. To evaluate the MAX111, order a free sample of the MAX111 along with the MAX110 EV kit.

Applications

  • Data Acquisition
  • Panel Meters
  • Process Control
  • Temperature Measurement
  • Weigh Scales

MAX110EVKIT

Evaluation Kit for the MAX110 and MAX111

Features and Benefits

  • Evaluates MAX110 and MAX111
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data Logging Software
  • Source Code Provided
  • User-Selectable Resolution and Speed

Product Details

The MAX110 evaluation system (EV system) is a complete, low-cost, two-channel data-acquisition system consisting of a MAX110 evaluation kit (EV kit) and a Maxim 80C32 microcontroller (µC) module. IBM® PC compatible software provides a handy user interface to command the MAX110's features. Source code is provided in both C++ and C. Demonstration software includes rolling average filter and data logging applications. The MAX110 EV kit includes 1in² of prototyping area.

The MAX110 EV kit and EV system evaluate both the MAX110 and MAX111. To evaluate the MAX111, order a free sample of the MAX111 along with the MAX110 EV kit.

Applications

  • Data Acquisition
  • Panel Meters
  • Process Control
  • Temperature Measurement
  • Weigh Scales

MAX110EVC32
Evaluation Kit for the MAX110 and MAX111
MAX110EVKIT
Evaluation Kit for the MAX110 and MAX111

Latest Discussions

No discussions on max110 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed