MAX105

PRODUCTION

Dual, 6-Bit, 800Msps ADC with On-Chip, Wideband Input Amplifier

Part Models
1
1ku List Price
Starting From $45.22

Part Details

  • Two Matched 6-Bit, 800Msps ADCs
  • Excellent Dynamic Performance
    • 36.4dB SINAD at fIN ≈ 200MHz and
    • fCLK ≈ 800MHz
  • Typical INL and DNL: ±0.25 LSB
  • Channel-to-Channel Phase Matching: ±0.2°
  • Channel-to-Channel Gain Matching: ±0.04dB
  • 6:12 Demultiplexer reduces the Data Rates to 400MHz
  • Low Error Rate: 1016 Metastable States at 800Msps
  • LVDS Digital Outputs in Two's Complement Format
MAX105
Dual, 6-Bit, 800Msps ADC with On-Chip, Wideband Input Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 5
MAX107 Dual, 6-Bit, 400Msps ADC with On-Chip, Wideband Input Amplifier
MAX1002 Low-Power, 60Msps, Dual, 6-Bit ADC
MAX104 ±5V, 1Gsps, 8-Bit ADC with On-Chip 2.2GHz Track/Hold Amplifier
MAX106 ±5V, 600Msps, 8-Bit ADC with On-Chip 2.2GHz Bandwidth Track/Hold Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX105 yet. Have something to say?

Start a Discussion on EngineerZone®