MAX1005

PRODUCTION

IF Undersampler

Part Models
2
1ku List Price
Starting From $4.28
Viewing:

Part Details

  • Differential-Input, 5-Bit ADC
  • Differential-Output, 7-Bit DAC
  • 15Msps Min Conversion Rate
  • 25MHz -1dB Full-Power Bandwidth
  • 44dB SFDR for ADC
  • 39dB at 10.7MHz SFDR (Imaged) for DAC
  • Internal Voltage Reference
  • Parallel Logic Interface
  • Single-Supply Operation (+2.7V to +5.5V)
  • 0.1µA Low-Power Shutdown Mode
MAX1005
IF Undersampler
MAX1005: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed