MAX1003

PRODUCTION

Low-Power, 90Msps, Dual 6-Bit ADC

Part Models
2
1ku List Price
Starting From $6.34

Part Details

  • Two Matched 6-Bit ADCs
  • High Sampling Rate: 90Msps per ADC
  • Low Power Dissipation: 350mW
  • Excellent Dynamic Performance:
    • 5.85 ENOB with 20MHz Analog Input
    • 5.7 ENOB with 50MHz Analog Input
  • ±1/4LSB INL and DNL (typ)
  • Internal Bandgap Voltage Reference
  • Internal Oscillator with Overdrive Capability
  • 55MHz (-0.5dB) Bandwidth Input Amplifiers with True Differential Inputs
  • User-Selectable Input Full-Scale Range (125mVp-p, 250mVp-p, or 500mVp-p)
  • 1/4LSB Channel-to-Channel Offset Matching (typ)
  • 0.1dB Gain and 0.5° Phase Matching (typ)
  • Single-Ended or Differential Input Drive
  • Flexible, 3.3V, CMOS-Compatible Digital Outputs
MAX1003
Low-Power, 90Msps, Dual 6-Bit ADC
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX1002 Low-Power, 60Msps, Dual, 6-Bit ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1002EVKIT

Evaluation Kit for the MAX1002 and MAX1003

Features and Benefits

  • 5.85 Effective Number of Bits at 20MHz Analog Input Frequency
  • Separate Analog and Digital Power and Ground Connections with Optimized PC Board Layout
  • Matched Single-Ended or Differential Analog Inputs for Both I and Q Channels
  • Square-Pin Header for Easy Connection of Logic Analyzer to Digital Outputs
  • User-Selectable ADC Full-Scale Gain Ranges
  • Fully Assembled and Tested

Product Details

The MAX1002/MAX1003 evaluation kits (EV kits) simplify evaluation of the 60Msps MAX1002 and 90Msps MAX1003 dual, 6-bit analog-to-digital converters (ADCs). The kits include the basic components necessary to operate the on-chip oscillator as a voltage-controlled oscillator (VCO). Each board can also be easily modified to accommodate an external clocking source.

Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board features an optimized layout to ensure the best possible dynamic performance. The EV kits include a MAX1002 or MAX1003.

MAX1003EVKIT

Evaluation Kit for the MAX1002 and MAX1003

Features and Benefits

  • 5.85 Effective Number of Bits at 20MHz Analog Input Frequency
  • Separate Analog and Digital Power and Ground Connections with Optimized PC Board Layout
  • Matched Single-Ended or Differential Analog Inputs for Both I and Q Channels
  • Square-Pin Header for Easy Connection of Logic Analyzer to Digital Outputs
  • User-Selectable ADC Full-Scale Gain Ranges
  • Fully Assembled and Tested

Product Details

The MAX1002/MAX1003 evaluation kits (EV kits) simplify evaluation of the 60Msps MAX1002 and 90Msps MAX1003 dual, 6-bit analog-to-digital converters (ADCs). The kits include the basic components necessary to operate the on-chip oscillator as a voltage-controlled oscillator (VCO). Each board can also be easily modified to accommodate an external clocking source.

Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board features an optimized layout to ensure the best possible dynamic performance. The EV kits include a MAX1002 or MAX1003.

MAX1002EVKIT
Evaluation Kit for the MAX1002 and MAX1003
MAX1003EVKIT
Evaluation Kit for the MAX1002 and MAX1003

Latest Discussions

No discussions on MAX1003 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed