LTM8083

RECOMMENDED FOR NEW DESIGNS

36V, 1.5A Buck-Boost μModule Regulator

Part Details

  • Complete Buck-Boost Switch Mode Power Supply
  • Wide Input Voltage Range: 3V to 36V
  • Wide Output Voltage Range: 1V to 36V
  • 12V/0.8A Output at 6VIN
  • 12V/1.5A Output at 12VIN
  • 12V/1.5A Output at 36VIN
  • Integrated Three-Terminal Capacitors and Spread Spectrum for Excellent EMI Performance
  • Compliant with CISPR25 Class 5 Limits (Refer to Figure 25 in the data sheet)
  • 300kHz to 2MHz Fixed Switching Frequency with External Frequency Synchronization
  • Adjustable Output Current Limit
  • Output Current Monitoring
  • RoHS Compliant Package
  • 6.25mm × 6.25mm × 2.22mm BGA Package
LTM8083
36V, 1.5A Buck-Boost μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8083
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2859A

LTM8083 Demo Board | 3VIN to 36VIN, 12VOUT at 1.5A Buck-Boost μModule Regulator

Product Details

Demonstration circuit 2859A is a step-up/-down DC/DC converter with a 3V to 36V input voltage range and a 12V output capable of 1.5A from 12 to 36VIN, 0.8A at 6VIN, and 0.25A at 3VIN, featuring the LTM8083.

The LTM8083 data sheet gives complete description of the device, including operation and application information. The data sheet must be read in conjunction with this demo manual prior to working on or modifying DC2859A.

KEY FEATURES

  • SYNC Input for External Synchronization
  • CTRL Input for Adjusting Current Limit Threshold

DC2859A
LTM8083 Demo Board | 3VIN to 36VIN, 12VOUT at 1.5A Buck-Boost μModule Regulator

Latest Discussions