LTM8058

PRODUCTION

3.1VIN to 31VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator

Part Models
5
1ku List Price
Starting From $13.48

Part Details

  • 2kV AC Isolated μModule Converter (Tested to 3kVDC)
  • UL60950 Recognized File E464570
  • Wide Input Voltage Range: 3.1V to 31V
  • VOUT1 Output:
    • Up to 440mA (VIN = 24V, VOUT1 = 2.5V)
    • 2.3V to 13V Output Range
  • VOUT2 Low Noise Linear Post Regulator:
    • Up to 300mA
    • 1.2V to 12V Output Range
  • Current Mode Control
  • Programmable Soft-Start
  • User Configurable Undervoltage Lockout
  • Low Profile (9mm × 11.25mm × 4.92mm) BGA Package
LTM8058
3.1VIN to 31VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1988A

LTM8058 Demo Board | 2kV AC Isolated Flyback µModule Converter, 4.5V ≤ VIN ≤ 30V, VOUT1 = 6V @ Up to 320mA, VOUT2 = VOUT1 LDO Post Regulator

Product Details

Demonstration circuit 1988A is a 2kV AC (3kVDC) isolated flyback μModule® DC/DC converter with LDO post regulator featuring the LTM8058. The demo circuit is designed for a 6V flyback output and a 5V post regulator output from a 4.5V to 30V input. The current capability of the 6V flyback output varies with input voltage from about 100mA at 4.5VIN to about 320mA at 30VIN. Figure 1 shows the typical maximum output current on VOUT1 when VOUT2 is not loaded. VOUT2 is the LDO post regulator from VOUT1. The current capability of VOUT2 is limited by either the current capability of VOUT1 minus VOUT1 loading or the 300mA current limit on the LDO post regulator itself. R1 provides the necessary minimum load current to keep the VOUT1 in regulation throughout the entire input voltage range. Please see the typical performance characteristic curves in the LTM8058 data sheet to determine the minimum load current for other input/output configurations.

DC1988A
LTM8058 Demo Board | 2kV AC Isolated Flyback µModule Converter, 4.5V ≤ VIN ≤ 30V, VOUT1 = 6V @ Up to 320mA, VOUT2 = VOUT1 LDO Post Regulator

Latest Discussions

Recently Viewed