LTM8040

PRODUCTION

36V, 1A μModule (Power Module) LED Driver and Current Source

Part Models
2
1ku List Price
Starting From $8.77

Part Details

  • True Color PWM Delivers Constant Color with 250:1 Dimming Ratio
  • Wide Input Range: 4V to 36V
  • Up to 1A LED Current
  • Adjustable Control of LED Current
  • High Output Current Accuracy is Maintained Over a Wide Range from 35mA to 1A
  • Open LED and Short-Circuit Protection
  • Grounded LED Cathode Connection
  • Small Footprint (15mm × 9mm × 4.32mm) Surface Mount LGA Package
LTM8040
36V, 1A μModule (Power Module) LED Driver and Current Source
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
µModule Battery Chargers 1
LTM8026 RECOMMENDED FOR NEW DESIGNS 36VIN, 5A CVCC Step-Down μModule (Power Module) Regulator
Analog Temperature Sensors 1
LTC2995 PRODUCTION Temperature Sensor and Dual Voltage Monitor with Alert Outputs
Multitopology LED Driver 1
LTM8042
LTM8042-1
μModule (Power Module) Boost LED Driver and Current Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8040
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1274A

LTM8040EV Demo Board | µModule Buck LED Driver, 4V ≤ VIN ≤ 36V, VLED up to 13V @ 1A

Product Details

Demo circuit DC1274A features the LTM8040 36V, 1A step-down constant current μModule® LED driver. The demonstration circuit is designed to drive a single LED or string of LEDs at up to 1A from a wide input voltage range of 4V to 36V. The maximum LED string voltage is 13V and the minimum voltage varies depending upon the BIAS pin supply arrangement.


 


DC1274A
LTM8040EV Demo Board | µModule Buck LED Driver, 4V ≤ VIN ≤ 36V, VLED up to 13V @ 1A

Latest Discussions

No discussions on LTM8040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed