LTM8022

PRODUCTION

1A, 36V DC/DC μModule (Power Module)

Part Models
3
1ku List Price
Starting From $8.19

Part Details

  • Complete Step-Down Switch Mode Power Supply
  • Wide Input Voltage Range: 3.6V to 36V
  • 0.8V to 10V Output Voltage
  • 1A Output Current
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Current Mode Control
  • (e4) RoHS Compliant Package with Gold Pad Finish
  • Programmable Soft-Start
  • Tiny, Low Profile (11.25mm × 9mm × 2.82mm) Surface Mount LGA Package
LTM8022
1A, 36V DC/DC μModule (Power Module)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8022
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions