LTM8005

Obsolete

38VIN Boost µModule Regulator for LED Drive with 10A Switch

Part Models
3
1ku List Price
Starting From $10.65

Part Details

  • Wide Input Voltage Range: 5V to 38V
  • Supports Boost or SEPIC Power Topologies
  • Adjustable LED Current Up to 1.6A
  • 40V 10A Internal Power Switch
  • Wide Temperature Range: −40°C to 150°C
  • Input and Output Current Reporting
  • Internal Switch for PWM and Output Disconnect
  • Internal Spread Spectrum Frequency Modulation
  • 3000:1 True Color PWM Dimming
  • Open LED Protection with OPENLED Flag
  • Short-Circuit Protection and SHORTLED Flag
  • Soft-Start with Programmable Fault Restart Timer
  • 9mm × 11.25mm × 2.22mm BGA
LTM8005
38VIN Boost µModule Regulator for LED Drive with 10A Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM8005
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2257A

DC2257A Demo Board

Product Details

Demonstration circuit 2257A features the LTM8005 – a 38VIN, 38VOUT boost μModule® LED driver that can disconnect the output to protect against faults and provides spread spectrum switching to simplify emissions compliance. DC2257A is an LED driver with an input range for normal operation from 6V to 27V. OVLO becomes active for inputs above 29V and the maximum input voltage is 38V. The LED current is 1.2A and the base switching frequency is 350kHz. The efficiency is 92% when the input is 12V with a 35V LED load. 35V is the maximum LED voltage.

The demo circuit requires application of an external voltage to the PWM terminal for operation. The external voltage can be a DC level or an appropriate PWM dimming signal. Common frequencies for PWM dimming are 100Hz or higher. Analog dimming is achieved using the CTRL inputs.

DC2257A allows adjustments to output voltage, output current, input current, switching frequency, frequency modulation rate including disable, feedback loop compensation, EN/UVLO threshold, OVLO threshold, soft-start period, and fault latch-off or hiccup. In most cases, adjustment is made by modifying the appropriate resistor or capacitor component(s).

DC2257A provides outputs for input and output current monitoring and fault status for short and open LEDs.

The demo circuit is designed to be easily reconfigured to buck mode, buck-boost mode and SEPIC topologies. There are placeholders to mount optional LC input filter components.

The LTM8005 data sheet must be read in conjunction with this demo manual to properly use or modify DC2257A.

DC2257A
DC2257A Demo Board

Latest Discussions

Recently Viewed